The AC 800M controller is a family of rail-mounted modules, consisting of CPUs, communication modules, power supply modules and various accessories. Several CPU modules are available that vary in terms of processing power, memory size, SIL-rating, and redundancy support.
Each CPU module is equipped with two Ethernet ports for communication with other controllers and for interaction with operators, engineers, managers, and higher level applications. A Compact Flash memory card can be inserted into a slot in the CPU module to store the application and data.
The connectivity and expansion options make the AC 800M exceptionally open and scalable, that is, easy to connect to the surrounding world of supervisory systems and intelligent devices of all kinds - and adaptable to changing requirements as the process it controls changes or expands.
AC 800M High Integrity Controller
The AC 800M High-Integrity offers an IEC 61508 and TÜV-certified control environment for combining safety and business critical process control in one controller unit without sacrificing the safety integrity.
The AC 800M HI is certified to comply with the requirements of:
- Requirement Class AK 1 - 4 according to DIN V 19250/DIN V VDE 0801
- Safety Integrity Level 1 - 3 according to IEC 61508
- Category 1 - 3 according to EN 954-1