S800 I/O is a higly modularized and flexible process I/O system, distributed I/O to the Advant Controller 400 Series controllers primarily using the high performance Advant Fieldbus 100.
System features include:
- Flexibility, permitting a virtually infinite number of installation arrangements, small or large, horizontal or vertical, indoors or outdoors, wall mounting or floor standing
- Safety, including functions like mechanical coding of modules and individual safety values for output channels
- Modularity, permitting step-by –step expansion without bottlenecks ever developing
- Cost-effectiveness, making you save on hardware, cabling, installation and maintenance
- Reliability, thanks to features such as auto diagnostics and redundancy with bump less, automatic change-over
- Ruggedness, S800 I/O has passed tough type tests by leading maritime inspection and classification societies, confirming that the equipment is able to operate reliably and durably even under the most extreme conditions