Advant Controller 450 is a proven, high-end, high performance process controller for binary, regulatory, and supervisory control. Its high processing capacity and wide-ranging process and system communication capabilities make it the ideal choice for demanding applications in industrial environments, either stand alone or as an integrated part of a System 800xA configuration.
Advant Controller 450 performs logic, sequence, positioning and regulatory control. It also manages data and text generally and produces reports. It can even perform selftuning adaptive, PID control. Advant Controller 450 supports a wide range of communication protocols, making it easy to design the optimal control system architecture for every application.
Advant Controller 450 is scalable by flexible software licenses as well as by the modular hardware. The Advant Controller 450 supports the rack based S100 I/O and the modular S800 I/O system, including devices supporting HART data. Support for S400 I/O is also included, which among many other features, makes the Advant Controller 450 the best choice when upgrading installed MasterPiece 200 controllers.
Advant Controller 450, together with the 800xA for Advant Master interface, provides a very efficient integration path with an 800xA system.