United States of America / English (change preferences)

AC 870P

The AC 870P controller is a member of the System 800xA family. This compact and DIN rail mounted device offers latest control technology for wall-mounted or cabinet installation. Without requiring additional configuration, the AC 870P inherent redundancy design concepts for power supply, communication, and I/O provide the highest level of availability.

In addition to the redundant interface for connecting AC 870P local I/O, AC 870P provides two redundant PROFIBUS DP lines. The redundantly implemented PROFIBUS interfaces allow you to connect separate cables which lead to the field – for example, to System 800xA's remote I/O, which also provides redundant interface connections.The electronic equipment required for this is integrated into the controller. It automatically switches to the second connection if the first one is damaged.

Through its modular design and backed by ABB industry-specific expertise, AC 870P controllers can be adapted to a wide variety of plant types and sizes, especially in the power generation industry. Further supported with an efficient engineering environment, the AC 870P contributes to higher return on assets by improving overall production control, maximizing process availability, and minimizing maintenance.

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Brochure
AC 870P Melody Control & I-O Overview HighResolutionEnglish
6.58 MB
AC 870P Melody Control & I-O Overview LowResolutionEnglish
0.36 MB
System 800xA, AC 870P - Control & I-OEnglish
0.25 MB
Data sheet
AC 870P PM875 ControllerEnglish
0.12 MB
AC 870P PM875 PH870 HousingEnglish
0.10 MB
System 800xA, AC 870P - ControllerEnglish
0.06 MB