| EOW-M with two projectors |  |
| Number of Monitors | Up to four 21” monitors on the console |
 |  |
| Screen Size | 2000x800 mm contoured screen |
 |  |
| Supported Resolution | 2560x1024 or 3200x1200 using two projectors |
 |  |
| Function | All console parts plus screen motorized
- Total height 2100-2750 mm
- Working height 650-1300 mm |
 |  |
| Equipment | Two or three 800xA clients (keyboards)
- One four-screen client + large screen client
- Two two-screen clients + large screen client |
| EOW-L with three projectors |  |
| Number of Monitors | Up to six 21” monitors on the console |
 |  |
| Screen Size | 3000x800 mm contoured screen |
 |  |
| Supported Resolution | 3840x1024 or 4800x1200 using three projectors |
 |  |
| Function | All console parts plus screen motorized
Total height 2100-2750 mm
Working height 650-1300 mm |
 |  |
| Equipment | Three 800xA clients (keyboards)
- Two three-screen clients + large screen client
- One four-screen client + one two-screen client +large screen client |
| Projector specifications |  |
| Model | Compact SX25+e |
 |  |
| Technology | Single-chip DLP |
 |  |
| Light Output | 2500 ANSI lumens |
 |  |
| Contrast | 2500:1 |
 |  |
| Resolution | 1400x1050 (native) SXGA+ |
 |  |
| Aspect Ratio | 4:3 (native) |
 |  |
| Noise | 28 dB (typ) |
 |  |
| Power Consumption | 350 W, 90-260 VAC, 50-60 Hz |
 |  |
| Temperature Operating | 0 - 40 °C / 32 - 104 °F, 0 - 1500 m / 0 - 4950 ft
0 - 35 °C / 32 - 95 °F, 1500 - 3000 m / 4950 - 9900 ft |
 |  |
| Temperature Storage | -20 - 60 °C / -4 - 140 °F, |
 |  |
| Weight | 4.9 kg |
 |  |
| Operation | 24/7 |
 |  |
| Lifetime per Bulb | Up to 4000-hour |
 |  |
| Classification | UL, CE, CSA, FCC Class A |
| Projector controller specifications |  |
| Model | Compact UTM Megawall |
 |  |
| Input Resolutions Supported | SVGA, XGA, SXGA, SXGA+, UXGA |
 |  |
| Input Signal Interface | Analog RGB (VGA) and DVI-D |
 |  |
| Socket | DVI |
 |  |
| Processing Latency | 50 µs – 12 ms (typically 250 line period) |
 |  |
| Power Consumption | 400 W, 90-260 VAC, 50-60 Hz |
 |  |
| Weight | 12 kg |
 |  |
| Dimensions | For installation in 19 inch rack (4U) |
 |  |