The
Advant Controller 460 provides high processing capability and wide-ranging communication capabilities. The Processor Module is based on the Motorola 68040/25MHz. The Controller Processor Modules are available with 8MB of RAM (Approx 4MB for applications) or 16MB of RAM (Approx 11MB for applications). It supports 1:1 redundancy.
Each Advant Controller 460 card file holds up to three controllers. The controller Processor Modules can be configured as three pairs of redundant controllers, three single non-redundant controllers, or any combination of redundant and non-redundant (up to three). Each pair of redundant Controller Processor Modules sit side-by-side in the rack.
The AC460 utilizes the latest in advanced Advant Technology, and is currently one of the controller offerings for both new and upgrade MOD 300 sales.