Part-Turn Actuators

Part-turn actuators with rated torque of 100 Nm ... 16000 Nm for the operation of final control elements with preferably 90° rotary movement such as flaps, cocks, dampers, etc.
A lever / linkage bar assembly transfers the torque or the actuator is directly coupled to the cock flange.

Explosion proof (new)
Part-turn actuators of the RHDE… series are designed for the use in hazardous areas. They are controlled via standard electronic units, loaded with specific data for the explosion-proof actuators. These electronic units for field or rack installation are installed in the non-hazardous area.

Part-Turn Actuators PME/RHD: 100 to 2500 Nm (standard)
PME120-AI/PME120-ANRHD250RHD500/RHD800RHD1250/<br>RHD2500
>>read more>>read more>>read more>>read more
Rated Torque*100 Nm250 Nm500 Nm/
800 Nm
1250 Nm/
2500 Nm
Rated Speed*20 - 900 s/90°10 - 900 s/90°10 - 900 s/90°10s - 900 s/90°
Operating
angle
min 35° /
max. 270°
min 35° /
max. 270°
min 35° /
max. 270°
min 35° /
max. 270°
Operating
mode
S9 -
Stall proof
EN IEC
60034-1
S9 -
Stall proof
EN IEC
60034-1
S9 -
Stall proof
EN IEC
60034-1
S9 -
Stall proof
EN IEC
60034-1
Protection
class
IP66IP66IP66IP66
Communication (via electronics)
PROFIBUS
l
l
l
l
HART
l
l
l
l
* adjustable in various steps via graphical user interface; see data sheet for details


Part-Turn Actuators PME/RHD: 4000 to 16000 Nm (standard)
RHD4000RHD8000RHD16000
>>read more>>read more>>read more
Rated Torque*4000 Nm8000 Nm16000 Nm
Rated Speed*10 - 900 s/90°12 - 900 s/90°30 - 900 s/90°
Operating anglemin 35° /
max. 270°
min 35° /
max. 270°
min 35° /
max. 270°
Operating modeS9 -Stall proof
EN IEC 60034-1
S9 -Stall proof
EN IEC 60034-1
S9 -Stall proof
EN IEC 60034-1
Protection classIP66IP66IP66
Communication (via electronics)
PROFIBUS
l
l
l
HART
l
l
l
<< back



Part-Turn Actuators RHDE: 250 to 1250 Nm (explosion proof)
RHDE250RHDE500RHDE800RHDE2500
>>read more>>read more>>read more
Rated
Torque*
250 Nm500 Nm/
800 Nm
1250 Nm/
2500 Nm
Rated
Speed*
10 - 900 s/90°10 - 900 s/90°10 - 900 s/90°
Operating anglemin 35° /
max. 140°
min 35° /
max. 140°
min 35° /
max. 140°
Operating modeS9 -Stall proof
EN IEC 60034-1
S9 -Stall proof
EN IEC 60034-1
S9 -Stall proof
EN IEC 60034-1
Protection classIP66IP66IP66
Explosion protection
II 2 GD ck EEx de [ib] ib II B T4 bzw. IP6x T=130°C ZELM 04 ATEX 0209 X
Control
Via standard electronic unit and motor temperature monitoring unit in the non-hazardous area.
Communication (via electronics)
PROFIBUS
l
l
l
HART
l
l
l
* adjustable in various steps via graphical user interface; see data sheet for details


Part-Turn Actuators RHDE: 4000 to 16000 Nm (explosion proof)
RHDE4000RHDE8000RHDE16000
>>read more>>read more>>read more
Rated Torque*4000 Nm8000 Nm16000 Nm
Rated Speed*10s - 900 s/90°15 - 900 s/90°30 - 900 s/90°
Operating anglemin 35° /
max. 140°
min 35° /
max. 140°
min 35° /
max. 140°
Operating modeS9 -Stall proof
EN IEC 60034-1
S9 -Stall proof
EN IEC 60034-1
S9 -Stall proof
EN IEC 60034-1
Protection classIP66IP66IP66
Explosion protection
II 2 GD ck EEx de [ib] ib II B T4 bzw. IP6x T=130°C ZELM 04 ATEX 0209 X
Control
Via standard electronic unit and motor temperature monitoring unit in the non-hazardous area.
Communication (via electronics)
PROFIBUS
l
l
l
HART
l
l
l
<< back

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Downloads

    View related documents and downloads for:
    seitp330 74d9e681ddd61b1bc1256cd9003aac0a