Analytical Measurement

For over half a century, ABB has developed, manufactured, and installed analyzers for the laboratory and process industries.
  • Our capability embraces one of the largest laboratory, at-line and process analyzer portfolios in the world, performing real-time analysis of the chemical composition and/or physical properties of a process sample or stream.
  • Our advanced solutions combine analyzers, Advanced Process Control, process and application knowledge to improve process performance, productivity, capacity and safety of our customers processes.

Our offering

Continuous Gas Analyzers

Continuous Gas Analyzers

Innovative Analyzers with the Added Value

Continuous Liquid Analyzers

Continuous Liquid Analyzers

Liquid analytical measurement to reduce process costs and chemical usage

Metallurgical Analyzers

Metallurgical Analyzers

Reliable Solutions for Liquid Metal Quality Measurement

Gas Chromatograph Analyzers

Gas Chromatograph Analyzers

Our process gas chromatographs perform real-time analysis of the chemical composition of a process sample or stream -- crucial for on-spec processes and productivity

Reid Vapor Pressure Analyzers

Reid Vapor Pressure Analyzers

Our RVP4500 Series accurately measures Reid Vapor Pressure throughout the gasoline range and its feedstocks

Remote Sensing Measurement Products

Remote Sensing Measurement Products

ABB counts several projects in Defense & Security and Space success stories, positioning her at the forefront of the Remote Sensing Industry

FT-IR and FT-NIR Analyzers

FT-IR and FT-NIR Analyzers

High-performance Fourier Transform Infrared spectrometers and turnkey analytical solutions for Petroleum, Chemical, Life Sciences, Semiconductor, Academic and OEM industries

Integrated Analyzer Systems

Integrated Analyzer Systems

Reduce the cost and increase the reliability of your plant-wide process analysis

Customer Links

  • Customer Satisfaction Survey - Extend Your Warranty 6 Months

    The experience that you have with our ABB products and ABB services are of great interest to us. The purpose of this survey is to keep us informed regarding those experiences. Please include your ABB Sales Order number. Your help in filling out this form will be most appreciated and we will extend your warranty 6 months on only these products: PGC2000 Series, PGC5000 Series, PIR3502, PUV3402, PFO3372, RVP 4500 Series, DRS2170 and TB82 / TB84 Series (pH and Conductivity Transmitters).

  • LWB Product Registration

    The ABB Inc. – Lewisburg Quality System is ISO9001:2000 and EN13980:2002 (ATEX) certified. In accordance with these quality standards, ABB Lewisburg must maintain records of product manufactured for 10 years with a means of traceability to the end user. In the event there is a nonconformance in an ABB Lewisburg product, the factory is required to notify the end user. Please include your ABB Sales Order number.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Downloads

    View related documents and downloads for:
    seitp330 c1256dde004b6b1dc1256d8f002f741e