ABB conductivity analysers are designed to meet the most exacting requirements of our valued customers. The extensive range covers 2 and 4-wire analysers and single or dual-input devices.
Our hazardous area certifications embrace FM, CSA and CENELEC ATEX intrinsic safety. Instruments are available with HART, Profibus PA or DP, and Fieldbus Foundation communications capabilities.
|
|
High accuracy technique for trace conductivities from ultrapure water to industrial rinse waters. An alternating current is passed between two electrodes in contact with a solution. The transmitter converts the resultant potential difference into conductivity, concentration or specific resistance.
|
|
|
Traceable calibration instruments for WFI and PW processes in the Pharmaceutical Industry.
|
|
|
Auto-compensating technology for high level conductivity and concentration measurements in high-coating processes.
|
|
|
Non-contact technique providing immunity to polarisation, oily fouling and non-conducting coatings until gross fouling occurs. Measurement of the magnitude of induced AC into a closed loop of solution using two embedded toroids.
|
| 2-Electrode Contacting Cells - Range 0 to 10,000 µS/cm (Table 1 of 2) |
 | AX410 | AX411 | AX413 | AX416 |
 | >>read more | >>read more | >>read more | >>read more |
 |  |  |  |  |
 |  |  |  |  |
| Input 1 | µS/cm | µS/cm | µS/cm | µS/cm |
 |  |  |  |  |
| Input 2 | - | µS/cm | mS/cm | pH |
 |  |  |  |  |
| Mounting | Panel, Wall, Pipe | Panel, Wall, Pipe | Panel, Wall, Pipe | Panel, Wall, Pipe |
 |  |  |  |  |
| Application | 4-wire AC & 24V DC | 4-wire AC & 24V DC | 4-wire AC & 24V DC | 4-wire AC & 24V DC |
 |  |  |  |  |
| Current Outputs | 2 or 4 | 2 or 4 | 2 or 4 | 2 or 4 |
 |  |  |  |  |
| Relay Outputs | 3 or 5 | 3 or 5 | 3 or 5 | 3 or 5 |
 |  |  |  |  |
| PID Control | Yes | - | - | - |
 |  |  |  |  |
| Hazardous Approval | - ATEX Type N (pending)
- FM/CSA Class 1 Div 2 (pending) | - ATEX Type N (pending)
- FM/CSA Class 1 Div 2 (pending) | - ATEX Type N (pending)
- FM/CSA Class 1 Div 2 (pending) | - ATEX Type N (pending)
- FM/CSA Class 1 Div 2 (pending) |
 |  |  |  |  |
| Communications | - 4 to 20mA
- Profibus DP | - 4 to 20mA
- Profibus DP | - 4 to 20mA
- Profibus DP | - 4 to 20mA
- Profibus DP |
 |  |  |  |  |
 |  | >>back |
 |  |
| 2-Electrode Contacting Cells - Range 0 to 10,000 µS/cm (Table 2 of 2) |
 | 4620 | 4625 | TB82TE* | TB84TE* |
 | >>read more
 | >>read more
 | >>read more
 | >>read more
 |
 |  |  |  |  |
 |  |  |  |  |
| Input 1 | µS/cm | µS/cm | µS/cm | µS/cm |
 |  |  |  |  |
| Input 2 | - | - | - | - |
 |  |  |  |  |
| Mounting | Wall, Pipe | Panel | Panel, Wall, Pipe | Panel, Wall, Pipe |
 |  |  |  |  |
| Application | 4-wire AC | 4-wire AC | 2-wire 24V DC | 4-wire AC |
 |  |  |  |  |
| Communications | 4 to 20mA, Modbus | 4 to 20mA, Modbus | 4 to 20mA, HART, FF,
Profibus PA | 4 to 20mA |
 |  |  |  |  |
| * Range 0 - 20,000 µS/cm | |
| 2-Electrode Contacting Cells - United States Pharmacopœia <645> | |
 | AX450 | AX455 | 4623 | 4628 |
 | >>read more | >>read more | >>read more | >>read more |
 |  |  |  |  |
 |  |  |  |  |
| Input 1 | µS/cm | µS/cm | µS/cm | µS/cm |
 |  |  |  |  |
| Input 2 | - | µS/cm | - | - |
 |  |  |  |  |
| Mounting | Panel, Wall, Pipe | Panel, Wall, Pipe | Panel, Pipe | Panel |
 |  |  |  |  |
| Application | 4-wire AC | 4-wire AC | 4-wire AC | 4-wire AC |
 |  |  |  |  |
| Communications | - 4 to 20mA
- Profibus DP | - 4 to 20mA
- Profibus DP | - 4 to 20mA
- Modbus | - 4 to 20mA
- Modbus |
 |  |  |  |  |
 |  |  | |
4-Electrode Contacting Cells - Range 0 to 2,000 mS/cm (Table 1 of 2)
 | AX430 | AX433 | AX436 |
 | >>read more | >>read more | >>read more |
 |  |  |  |
 |  |  |  |
| Input 1 | mS/cm | mS/cm | mS/cm |
 |  |  |  |
| Input 2 |  | mS/cm | pH/ORP |
 |  |  |  |
| Mounting | Panel, Wall, Pipe | Panel, Wall, Pipe | Panel, Wall, Pipe |
 |  |  |  |
| Application | 4-wire AC & 24V DC | 4-wire AC & 24V DC | 4-wire AC & 24V DC |
 |  |  |  |
| Current Outputs | 2 or 4 | 2 or 4 | 2 or 4 |
 |  |  |  |
| Relay Outputs | 3 or 5 | 3 or 5 | 3 or 5 |
 |  |  |  |
| PID Control | Yes | - | - |
 |  |  |  |
| Hazardous Approval | - ATEX Type N (pending)
- FM/CSA Class 1 Div 2 (pending) | - ATEX Type N (pending)
- FM/CSA Class 1 Div 2 (pending) | - ATEX Type N (pending)
- FM/CSA Class 1 Div 2 (pending) |
 |  |  |  |
| Hazardous Approval | - 4 to 20mA
- Profibus DP | - 4 to 20mA
- Profibus DP | - 4 to 20mA
- Profibus DP |
 |  |  |  |
 |  |  | >>back |
 |  |
 |
| 4- or 6- Electrode Contacting Cells - Range 0 to 2,000 mS/cm (Table 2 of 2) |
 | 4621** | 4626** | TB82EC** | TB84EC** |
 | >>read more | >>read more | >>read more | >>read more |
 |
 |  |  |  |
 |  |  |  |  |
| Method | 6-electrode** | 6-electrode** | 4-electrode | 4-electrode |
 |  |  |  |  |
| Input 1 | mS/cm | mS/cm | mS/cm | mS/cm |
 |  |  |  |  |
| Input 2 | - | - | - | - |
 |  |  |  |  |
| Application | 4-wire AC | 4-wire AC | 2-wire 24V DC | 4-wire AC |
 |  |  |  |  |
| Communications | 4 to 20mA, Modbus | 4 to 20mA, Modbus | 4 to 20mA, HART, FF,
Profibus PA | 4 to 20mA |
 |  |  |  |  |
| Mounting | Wall, Pipe | Panel | Panel, Wall, Pipe | Panel, Wall, Pipe |
 |  |  |  |  |
| ** Range 0 - 400 mS/cm | |
| Electrodeless sensors - Range 0 to 2,000 mS/cm | |
 | TB82TC** | TB84TC** |
 | >>read more | >>read more |
 |  |  |
 |  |  |
| Method | Electrodeless | Electrodeless |
 |  |  |
| Input 1 | mS/cm | mS/cm |
 |  |  |
| Input 2 | - | - |
 |  |  |
| Application | 2-wire 24V DC | 4-wire AC |
 |  |  |
| Communications | 4 to 20mA, HART, FF. Profibus PA | 4 to 20mA |
 |  |  |
| Mounting | Panel, Wall, Pipe | Panel, Wall, Pipe |
 |  |  |