pH & Redox / ORP Analyzers

ABB's pH & Redox / ORP analyzers are designed to meet the most exacting requirements of our valued customers. The extensive range covers 2 and 4-wire analyzers and single or dual-input devices.

Integral advanced functions include a sensor wash utility, PID control, automatic buffer recognition and in-line sensor diagnostics.

Our hazardous area certifications embrace FM, CSA and ATEX intrinsic safety. Instruments are available with HART, PROFIBUS PA, and FOUNDATION Fieldbus communications capabilities.


Single / Dual Input Analyzers
AX460AX416AX436
>>read more>>read more>>read more
Input 1pH / ORP2-electrode4-electrode
Input 2-pH / ORPpH / ORP
MountingPanel / Wall / PipePanel / Wall / PipePanel / Wall / Pipe
Power Supply4-wire AC & 24 V DC4-wire AC & 24 V DC4-wire AC & 24 V DC
Current Outputs2 or 4 2 or 4 2 or 4
Relays Outputs3 or 5 3 or 5 3 or 5
PID ControlIncluded--
Cleaning FunctionIncludedIncludedIncluded
CommunicationPROFIBUS DP PROFIBUS DPPROFIBUS DP


>>back
Hazardous Area Analyzers
APA592TB82PHTB84PH
>>read more>>read more>>read more
pH transmitter with sensorW
2-Wire pH/ORP/pIon TransmitterW
TB84 Analyzer - Angled
Single InputpH / ORPpH / ORPpH / ORP
MountingWall / PipePanel / Wall / PipePanel / Wall / Pipe
Power Supply2-wire 24 V DC2-wire 24 V DC4-wire AC
Current Outputs112
Relay Outputs--3
Cleaning Function--Included
Hazardous Approvals- FM
- CSA
- ATEX / IECEx
- FM
- CSA
- ATEX
- FM
- CSA
CommunicationHARTHART, PA, FF-



    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Downloads

    View related documents and downloads for:
    seitp330 8d05195f5577a4f9c1256cd9003aa959