Our broad range of sensing systems apply sensor technologies directed at specific application challenges.
Flowing junction technology is used specifically for pure waters, whereas solid-polymer and solid-matrix sensors are used in aggressive process streams. High temperature measuring electrode are available for applications up to 140°C; while flat glass promotes self-cleaning efficiency in highly fouling media.
Comprehensive mounting methods are available to suit the majority of process applications: insertion, flow-through, immersion, submersion and retractable. For additional information refer to ourpH Sensors brochure.
Sensing Systems
|  |  |  |
| 12mm Combination Electrodes |  |  |  |
 | AP121 | 1710 | 1711 | 1717 | 1718 |
 | >>read more | >>read more | >>read more | >>read more | >>read more |
 |  |  |  |  |  |
 |  |  |  |  |  |
| Sensor Type | pH/Redox | pH | Redox | pH | pH |
 |  |  |  |  |  |
| Shaft Length | 120mm (4.7 in.) | 120mm (4.7 in.) | 120mm (4.7 in.) | 120mm (4.7 in.) | 65mm (2.6 in.) |
 |  |  |  |  |  |
| Junction | PTFE | Wick | Wick | PTFE | PTFE |
 |  |  |  |  |  |
| Glass Type | Bulb | Bulb | N/A | Flat | Flat |
 |  |  |  |  |  |
Maximum
Temperature | 130°C
(266 °F) | 100°C
(212 °F) | 100°C
(212 °F) | 100°C
(212 °F) | 100°C
(212 °F) |
 |  |  |  |  |  |
Temperature
Sensor | Pt100 | - | - | - | - |
 |  |  |  |  |  |
>> Back
Sensing Systems (1 of 4) |  |
 | 2867 | 7600 |
 | >>read more | >>read more |
 |  |  |
 |  |  |
| Body Type | Immersion | - Immersion
- Flow-Through |
 |  |  |
| Temperature Sensor | -- | Pt100 |
 |  |  |
| Junction | Ceramic | PTFE |
 |  |  |
| Reference Type | Flowing Junction | Flowing Junction |
 |  |  |
| Body Material | ABS | PP |
 |  |  |
| Process Connection | Dip Flange | - ½, 1 and 3/8 inch Thread
- Dip Clamp |
 |  |  |
| Maximum Temperature | 70°C (158 °F) | 100°C (212 °F) |
 |  |  |
| Maximum Pressure | -- | 6 bar (87 psi) |
 |  |  |
>> Back
| Sensing Systems (2 of 4) |  |  |
 | AP100 | AP200 | AP300 |
 | >>read more | >>read more | >>read more |
 |  |  |  |
 |  |  |  |
| Body Type | - Immersion
- Flow-through
- Screw-in Insertion
- Bayonet Insertion | - Immersion
- Flow-through
- Screw-in Insertion | - Immersion
- Bayonet Insertion
- Screw-in Insertion
- Hot-tap Retractable |
 |  |  |  |
| Temperature Sensor | Pt100 | Pt100 | Pt100/B3k |
 |  |  |  |
| Glass Type | Bulb | Bulb | Bulb/Flat* |
 |  |  |  |
| Junction | PTFE | PTFE | PTFE |
 |  |  |  |
| Reference Type | Slurry | Solid Polymer | Gel |
 |  |  |  |
| Body Material | PP | PP, PPS and 316SS | PPS, PVDF and 316SS |
 |  |  |  |
| Process Connection | - Bayonet
- ½, 3/8 or 1 inch
- Dip tube | - 1 or 1¼ inch Thread
- DN25 Socket
- Dip Flange | - ¾ or 1 inch Thread
- Via ball valve 1¼ inch |
 |  |  |  |
| Maximum Temperature | 100°C (212°F) | 130°C (266 °F) | 105°C (221 °F) |
 |  |  |  |
| Maximum Pressure | 6.9 Bar (100 psi) | 6 Bar (87 psi) | 6 Bar (87 psi) |
 |  |  |  |
 |  |  | * Self-cleaning |
>> Back
| Sensing Systems (3 of 4) |  |  |
 | TB(X)551 | TB(X)556 | TB(X)557 |
 | >>read more | >>read more | >>read more |
 |  |  |  |
 |  |  |  |
| Body Type | - Immersion
- Quick Insertion | - Immersion
- Screw-in Insertion | - Standard Pressure Retractable |
 |  |  |  |
| Junction | PTFE or Wood | PTFE or Wood | PTFE or Wood |
 |  |  |  |
| Glass Type | Bulb / Flat | Bulb / Flat | Bulb / Flat |
 |  |  |  |
| Reference Type | Encapsulated Salt Matrix | Encapsulated Salt Matrix | Encapsulated Salt Matrix |
 |  |  |  |
| Body Material | PPS | PVDF | - PVDF
- 316 SS
- Titanium |
 |  |  |  |
| Process Connection | 1 in. NPT | ¾ in. NPT | Via ball valve (1¼ or 1½ in. NPT) |
 |  |  |  |
| Maximum Temperature | 140°C (284 °F) | 140°C (284 °F) | 140°C (284 °F) |
 |  |  |  |
| Maximum Pressure | 6.9 bar (100 psi) | 6.9 bar (100 psi) | 6.9 bar (100 psi) |
 |  |  |  |
>> Back
| Sensing Systems (4 of 4) |  |  |
 | TB(X)561 | TB(X)564 | TB(X)567 |
 | >>read more | >>read more | >>read more |
 |  |  |  |
 |  |  |  |
| Body Type | - Insertion
- Retractable with TB18 | High Pressure Retractable | Screw-in Insertion |
 |  |  |  |
| Junction | PTFE or Wood | PTFE or Wood | PTFE or Wood |
 |  |  |  |
| Glass Type | Bulb / Flat | Bulb / Flat | Bulb / Flat |
 |  |  |  |
| Reference Type | Encapsulated Salt Matrix | Encapsulated Salt Matrix | Encapsulated Salt Matrix |
 |  |  |  |
| Body Material | PVDF | PVDF, 316 SS | PVDF, 316 SS |
 |  |  |  |
| Process Connection | 25mm | Via ball valve (1¼ in. NPT) | 1 in. NPT |
 |  |  |  |
| Maximum Temperature | 140°C (284 °F) | 140°C (284 °F) | 140°C (284 °F) |
 |  |  |  |
| Maximum Pressure | 6.9 bar (100 psi) | 20.7 bar (300 psi) | 17.2 bar (250 psi) |
 |  |  |  |
>> Back