The more efficient your combustion process, the more profitable your operation will become. Fuel efficiency also leads to reduced pollution, helping you to comply with environmental legislation – supported by ABB products that carry MCERTS and TÜV accreditations. By measuring the levels of oxygen and other gases present in your flue or furnace, you can ensure that the air:fuel ratio is optimised for maximum fuel efficiency.
ABB’s expertise in oxygen analysis has enabled us to design and manufacture the world’s leading oxygen probes for combustion control. With designs founded on innovative electrode technology and the concept of full serviceability on site, our probes are the most reliable, flexible and cost-effective available.
| Zirconia Oxygen Products for: |
|
|
|
|
|
|
|  |  |
| Safe Area - Small Boiler Systems | |
 | AZ100 |  |
 | >>read more |  |
 | /]
|  |
| Temperature
Range
| -20°C to 600°C
(-4°F to 1,118°F)
|  |
| Transmitter Type
| AZ100 (Wall- or Panel-mount
|  |
| Functionality
| General purpose, small gas- or oil-fired boilers
|  |
| Applications
| - Inert gas generators
- Oxygen enrichment
|  |
[
Safe Area - Probes
 | ZFG2 | ZGP2 |
 | >>read more | >> read more |
 |  |  |
Temperature
Range | 20 to 600°C
(68 to 1,118°F) | 600 to 1,400°C
(1,112 to 2,552°F) |
| Interface Unit supplied | No | No |
| Transmitter type | ZMT | ZMT |
 | - Autocal
- Combustion Efficiency
- Humidity | - Autocal
- Combustion Efficiency
- Humidity |
 | ZDT-FG | ZDT-FG |
 | - General purpose | - General purpose |
| Applications | - Oil, gas and pulverised fuel
- industrial boilers
- Recovery boilers
- Cement or lime kilns
- Incinerators
- Ship-board boilers
- Inert gas generators,
- Annealing ovens
- Blast furnaces
- Coal mills
- Oxygen enrichment | - High variance from low to high temperatures
- Soaking pits
- Re-heat furnaces
- Incinerators
- Process heaters
- Fluid bed boilers
- Ore roasters
- Kilns
- Calcinating furnaces |
 |  |  |  |
| Safe Area - Transmitters |  |  |
 | ZMT | ZDT-FG | ZDT-GP |
 | >>read more | >>read more | >>read more |
 |  |  |  |
| Use with probe | ZFG2 or ZGP2 | ZFG2 | ZGP2 |
| Interface unit supplied | No | No | No |
| Functionality | - Autocal
-Combustion Efficiency
-Humidity | Gereral purpose | General Purpose |
|  |  |  |
| Hazardous Area - Probes | |
 | EXFG | EXGP |
 | | |
 | | |
Temperature
Range | 20 to 600°C
(68 to 1,118°F) | 600 to 1,400°C
(1,112 to 2,552°F) |
| Interface unit supplied | Yes |  | No | Yes | No |
| Functionality | Local calibration & Display |  | Safe area mounted instrument | Local calibration & Display | Safe area mounted instrument |
 | 4680 Wall-mount
4685 Panel-mount |  | ZMT | 4680 Wall-mount
4685 Panel-mount | ZMT |
| Applications | - Petrochemical
- Pharmaceutical
- Fertilizer plants
- Boiler and burners | - Petrochemical
- Pharmaceutical
- Fertilizer plants
- Boiler and burners |
 |  |  |  |  |  |
Hazardous Area - Transmitters
 | 4680 | 4685 | ZMT |
 | | | |
 | | | |
| Mounting | Wall | Panel | Wall |
| Interface unit supplied | Yes | Yes | No |
| Functionality | Local calibration & display via Interface Unit | Local calibration & display via Interface Unit | Safe area mounted instrument |