Time Delay Relays - Electronic Timers - Solid State Timers

Timers, Time Delay Relays, Solid State Timers, Timing Modules, ProgramaCube®

Electronic time delay relays, timers, solid state timers and timing modules are available for octal plug-in mounting and connection, DIN rail mounting, encapsulated surface mounting, open PC board construction, and ProgramaCube® formats. Time delay relays include a solid state relay or mechanical relay as well as an electronic timing circuit. This combination provides accurate timing control and isolation between the input and the load voltage, plus multiple switching contacts: 1 c/o (SPDT) or 2 c/o (SPDT). Timing modules are totally solid state. Both are often used in OEM equipment, industrial and building applications, providing time-delayed switching for motor starting, load control, regulation and protection. ABB offers a large selection of time delay relay, timing functions, time delay ranges and time delay relay adjustment options.

1A Solid State Timing Modules Plug-in Octal
1A Universal Timing Modules Power Timing Modules
DIN Mount Solid State ProgramaCube
Motion Detectors Surface Mount (Relay)


Our offering

  • ASQU / ASTU

    Knob Adjustable Universal Timer

  • CT-E

    Electronic timers CT-E range (industrial enclosure 22.5 mm)

  • DSQU /DSTU

    Switch Adjustable Universal Timer

  • ESD

    Delays of 0.1 sec. to 1000 mins. in 6 Ranges Available

  • HRPD / HRID

    Special Time Ranges and Functions Available

  • HRPU / HRIU

    Accurate Switch Adjustment 12 to 240 V in 2 Ranges

  • KRD

    10 A Res. SPDT Isolated Relay Contacts Cost Effective For OEM Equipment, Encapsulated Circuitry

  • KRPS

    Delays From 100 ms to 1000 h in 9 Ranges, Custom Ranges are Available Onboard or External Adjust or Fixed

  • KSDU

    24 to 240 VAC/DC in 2 Universal Ranges Delay On Make Timing

  • KSPS

    Choose 1 of 12 Standard Functions; Custom Functions are Available Microcontroller Circuitry, +/-0.5% Repeat Accuracy

  • MSM

    Lowest Cost - Smallest Timer Delay on Make Operation

  • NHPS

    ProgramaCube® - Power Timing Modules Factory Programmed, All Functions and Time Ranges Available at Standard Lead Times

  • OR

    Open PC Board Time Delay Relay Delay on Make, Delay on Break, or Single Shot

  • PTHF

    Power Percentage Timing Modules

  • TD

    Digi-Set Time Delay Relay Switch Selectable Time Delays

  • TDUB, I, S

    12 to 24 VDC, 24 to 240 VAC in 3 Ranges Accurate Switch Adjustable Time Delays

  • THD

    Power Timing Modules Onboard or External Adjust or Fixed

  • TR

    Knob Adjustable Time Delay Relay DOM, DOB, or Single Shot/Interval Timing

  • TRU

    Universal Time Delay Relay Knob Adjustable Time Delay

  • TSD

    High Accuracy Timing Modules Onboard or External Adjust or Fixed

  • CT-D

    Electronic timers CT-D range (modular enclosure 17.5 mm)

  • CT-S

    Electronic timers CT-S range (industrial enclosure 22.5 mm)

  • ERD

    Delay on Make, Interval or Single Shot

  • HRD

    High Power Time Delay Relay

  • HRPS / HRIS

    Fixed, External, or Onboard Adjustment

  • HSPZ

    ProgramaCube® - Timing Modules

  • KRPD

    Delays From 100 ms to 1000 h in 9 Ranges, Custom Ranges are Available Onboard or External Adjust or Fixed

  • KSD

    Cost Effective OEM Design +/-0.5% Repeat Accuracy 0.1 Second to 1000 Minutes in 6 Ranges

  • KSPD

    Choose 1 of 12 Dual Functions; Custom Functions are Available Microcontroller Circuitry, +/-0.5% Repeat Accuracy

  • KSPU

    Factory Programmed, All Functions and Time Ranges Available at Standard Lead Times Choose 1 of 14 Standard Functions; Custom Functions are Available

  • NHPD

    ProgramaCube® - Power Timing Modules Factory Programmed, All Functions and Time Ranges Available at Standard Lead Times

  • NHPU

    ProgramaCube® - Power Timing Modules Factory Programmed, All Functions & Time Ranges Available at Standard Lead Times

  • PRL

    Knob Adjustable Time Delays DOM, DOB, or Single Shot/Interval Timing

  • RS

    Encapsulated Timing Modules Recycling - Both Times Adjustable

  • TDU / KSDU

    Universal Digi-Set Timing Modules Delay-On-Make Timing

  • TH1 / TH2

    Onboard or External Adjust or Fixed 24, 120 or 230 V AC Input Voltage

  • TMV / TSU

    Universal Timing Modules Delay-On-Make Timing

  • TRDU

    Universal Time Delay Relay Switch Selectable Modes & Time Ranges

  • TS

    Analog Timing Module Low Cost Analog Circuitry +/-2% Repeat Accuracy

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

ABB contact for

United States of America
 
seitp329 65d44d7a1af6ffe8c125739b002ee282