Low voltage AC drives

AC drive technology extends the motor speed range from zero to high above the rated speed, increasing the productivity of the driven process. When a low capacity is enough, the drive reduces the machine speed and saves energy.

Choose an industrial product

Component Drives Component Drives

ACS55 0.25 to 0.5 Hp (120V)
0.25 to 3 Hp (240V)
ACS150 0.5 to 3 Hp (240V)
0.5 to 5 Hp (480V)
Low cost, easy-to-configure drives for basic variable speed applications.

Machinery Drives Machinery Drives

0.5 to 15 Hp (240V)
0.5 to 30 Hp (480V)


Compact drives suited for an extensive range of OEM and machine control solutions including high speed communications.

General Purpose Drives General Purpose Drives

0.75 to 100 Hp (240V)
1 to 550 Hp (480V)
1.5 to 150 Hp (600V)

Versatile and full-featured variable speed drives for general industrial needs.

High Performance AC Drives High Performance AC Drives





High Performance drives for the most challenging applications.

Choose an HVAC product

HVAC Drives HVAC Drives

Variable speed drives designed for heating, ventilating, and air conditioning applications.

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

ABB contact for

United States of America
 

Downloads

View related documents and downloads for:
seitp322 49f2f2cdd079c402852572170050101c