Overview - Electromagnetic Flowmeters
The world’s largest and finest choice of electromagnetic flowmeters from ABB for conductive fluids – water, pastes, acids, lyes, juices and emulsions including fluids with a conductivity as low as 0.5µS/cm (0.5µmhos). With a vast range of capabilities, our extensive range includes electromagnetic flowmeter for virtually any application.
Please, choose the electromagnetic flowmeter for your application:
|
|
| Hygienic and Sanitary applications |
 | HygienicMaster | FSM4000 | FXE4000 (COPA/MAG-XE) | FXM2000 (COPA/MAG-XM) |
 | >>read more | >>read more | >>read more | >>read more |
 |  |  |  |  |
 |  |  |  |  |
| Sizes | DN 3 … 100
1/10 … 4" | DN 1...100
1/25...4" | DN 3...100
1/8...4" | DN 1...100
1/25...4" |
 |  |  |  |  |
| Accuracy | 0.4 % of rate
0.2 % (option) | 0.5 % of rate | 0.5 % of rate
0.25 % (option) | 0.4 % of rate
0.2 % (option) |
 |  |  |  |  |
| Communication | HART
(PROFIBUS PA
and FF in prep.) | HART,
PROFIBUS PA,
FF | HART,
PROFIBUS PA/DP,
FF | HART,
PROFIBUS DP |
 |  |  |  |  |
Special
features | Allround
magmeter line
Many options | Difficult
applications | Allround
magmeter line
Many options |  |
 |  |  |  |  |
<< Back
|  |
|
| Chemical and Pharmaceutical applications |
 | ProcessMaster | FXE4000 (COPA/MAG-XE) |
 | >>read more | >>read more |
 |  |  |
 |  |  |
| Sizes | DN 3 … 2000
1/10 … 80" | DN 3...1000
1/8...40" |
 |  |  |
| Accuracy | 0.4 % of rate
0.2 % (option) | 0.5 % of rate
0.25 % (option) |
 |  |  |
| Communication | HART
(PROFIBUS PA
and FF in prep.) | HART, PROFIBUS, FF |
 |  |  |
Special
features | Allround
magmeter line
Many options | Allround
magmeter line
Many options |
 |  |  |
<< Back
|
| |  |  |  |
| Water and Wastewater applications (table 1 of 3) | |
 | WaterMaster | AquaMaster | AquaProbe |
 | >>read more | >>read more | >>read more |
 |  |  |  |
 |  |  |  |
| Sizes | DN 40...2200
1 1/2...90" | DN 15...600
1/2...24" | DN 200...8000
8...320" |
 |  |  |  |
| Accuracy | 0.2 % OIML R49,
0.4 % (standard) | CEN Pr EN14154 Compliant | 2 % of rate |
 |  |  |  |
| Communication | HART,
(PROFIBUS DP in prep.) |  | HART,
PROFIBUS DP |
 |  |  |  |
Special
features |  | Water Network Management | Flow probe |
 |  |  |  |
<< Back
|  |
Electromagnetic Flowmeter for special applications
- please contact sales for more information -
|