Thermal Mass Flowmeters

Thermal mass flow meters for gases provide a direct mass flow or standard volume flow signal without further pressure or temperature compensation. Accuracy and long-term stability make Sensyflow mass flow meters from ABB an excellent choice in gas flow instrumentation.

Applications can be found in compressed air balancing, process industries with gas reactions, or even in biogas measurement at sewage plants. Starting at 8 mm pipe diameter, also applications in chimneys or square ducts can be served. ATEX certifications and PROFIBUS communication allows installation in demanding applications.



Sensyflow FMT200 Series
designed specifically for the measurement of compressed air
Sensyflow FMT200-ECO2Sensyflow FMT200-D
>>read more>>read more
DN 8 – DN251” to 3”
Flexible process connectionThreaded pipe components
Variety of output signals4-20 mA directly
Accuracy <3% of rateAccuracy <2% of rate


Sensyflow FMT400 Series
are available in process and hygienic designs. A 4-20 mA signal is delivered directly from the sensor head, allowing quick and simple installation.
Sensyflow FMT400-VTS
>>read more
DN25 to DN3000 (and more)
Flanged pipe components
0/4-20 mA directly
Accuracy <1% of rate

Sensyflow FMT500 Series
are suitable for harsh conditions and available with different protocols
Sensyflow FMT500-IG
>>read more
For gases in process applications
DN25 to DN3000 (and more)
Compact or remote versions
ATEX, PROFIBUS DP, HART
Accuracy <1% of rate

Sensylfow FMT700 Series
are the high end solution of Thermal mass flowmeters
Sensyflow FMT700-P
>>read more
For air in test bench applications
DN 25 to DN 200
High end solution for quality management
Variety of output signals
Accuracy <1% of rate



  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

ABB contact for

United States of America
 
seitp330 c8a63e28b5738aa6c1256cd9003aa7b0