United States of America / English (change preferences)

Variable Area Flowmeters USA

Proven in virtually any application - ABB Variable Area Flowmeters have the largest world-wide number of installations of any brand. A highly economical solution to a wide range of low flow liquid, gas and steam applications handling flows of less than 3cu in/min air or 0.03cu in/min in water.


Metal tube

FAM5400FAM3200
>>read more>>read more
Gases and LiquidsGases and Liquids
Elevated pressure and/or temperatureElevated pressure and/or temperature
Hazardous/toxic liquidsHazardous/toxic liquids
Stainless steel or PTFE wetted partsStainless steel wetted parts
Flanged or hygienic connectionsScrewed connections
Different intrinsic safety classesStd./ EEx
DN15 - DN1000,1 l/h to 3000 l/h (H2O)
Accuracy class 1,6Accuracy class 6

Glass tube
FAG1190FAG3500FAG3600FAG6100
>>read more>>read more>>read more>>read more
Gases and LiquidsGases and LiquidsGases and LiquidsGases and Liquids
Low/Medium temp/pressLow/Medium temp/pressLow/Medium temp/pressLow/Medium temp/press
Non-hazardous
liquids
Non-hazardous liquidsNon-hazardous liquidsNon-hazardous liquids
Brass/stainless steel/PVC/PVDF connectionsBrass or st. steel connectionsBrass or st. steel connectionsBrass or st. steel connections
O-ring sealsO-ring sealsGland-type sealsO-ring seals
EEx alarmsEEx alarmsEEx alarmsEEX alarms
1/16 to 2 in.1/2 to 2 in.1/2 to 2 in.1/16 to 1/4 in.
Various accuracy classesVarious accuracy classes Various accuracy classesVarious accuracy classes

  • Rate this page
     
  • E-mail this page
     

ABB contact for

United States of America
 
seitp330 3fd05b7d8d70784a852573000070764e