Absolute pressure transmitter from ABB offers a broad variety of communication possibilities. Another highlight of our sensors is the measurement accuracy up to 0.04 %.
 | 266AST | 266ASH | 266NSH |  |
 | read more | read more | read more |  |
 |  |  |  |  |
| Accuracy | 0.04 % | 0.075 % | 0.075 % |  |
 |  |  |  |  |
| Span limits | 0,3 ... 10000 kPa abs.
2.25 mmHg ... 1450 psia | 0,3 ... 3000 kPa abs
2.25 mmHg ....435 psia | 1.1 ...16000 kPa abs.,
8 mm HG ... 2320 psia |  |
 |  |  |  |  |
| Communication | HART /
4 ... 20 mA,
PA, FF | HART /
4 ... 20 mA,
PA, FF | HART /
4 ... 20 mA,
PA, FF |  |
 |  |  |  |  |
| Description | Standard | Standard | High Overload |  |
 |  |  |  |  |
 | 266RST | 266VSH | 266RRT | 266VRH |
 | read more | read more | read more | read more |
 |  |  |  |  |
| Accuracy | 0.04 % | 0.075 % | 0.04 % | 0.075 % |
 |  |  |  |  |
| Span limits | 2 ... 2000 kPa abs.,
15 mmHG ... 290 psia | 0.54 ... 16000 kPa abs.,
4 mmHG ... 2320 psia | 2 ...2000 kPa abs.,
15 mmHG ... 290 psia | 0.8 ... 16000 kPa abs.,
6 mmHG ... 2320 psia |
 |  |  |  |  |
| Communication | HART /
4 ... 20 mA,
PA, FF | HART /
4 ... 20 mA,
PA, FF | HART /
4 ... 20 mA,
PA, FF | HART /
4 ... 20 mA,
PA, FF |
 |  |  |  |  |
| Description | Absolute pressure measurement
DP Style | Absolute pressure measurement
DP Style | Absolute pressure measurement
DP Style with remote seal | Absolute pressure measurement
DP Style with remote seal |
 |  |  |  |  |
 | 266ART | 266ARH | 266NRH |  |
 | read more | read more | read more |  |
 |  |  |  |  |
| Accuracy | 0.04 % | 0.075 % | 0.075 % |  |
 |  |  |  |  |
| Span limits | 1.2 ... 10000 kPa abs.,
9 mmHG ...1450psia | 1.2 ... 10000 kPa abs. ,
9 mmHG ...1450psia | 1.1 ...16000 kPa abs.,
8 mm HG ... 2320 psia |  |
 |  |  |  |  |
| Communication | HART /
4 ... 20 mA,
PA, FF | HART /
4 ... 20 mA,
PA, FF | HART /
4 ... 20 mA,
PA, FF |  |
 |  |  |  |  |
| Description | Absolute pressure measurement with remote seal | Absolute pressure measurement with remote seal | Absolute pressure measurement with remote seal, high overload |  |
 |  |  |  |  |
 | 266ADT | 266ADH | 266NDH |  |
 | read more | read more | read more |  |
 |  |  |  |  |
| Accuracy | 0.04 % | 0.075 % | 0.075 % |  |
 |  |  |  |  |
| Span limits | 1.2 ... 10000 kPa abs.,
9 mm HG ... 1450 psia | 1.2 ... 10000 kPa abs. ,
9 mm HG ... 1450 psia | 65 ... 16000 kPa abs,
260 in. H2O ... 2000 psi |  |
 |  |  |  |  |
| Communication | HART /
4 ... 20 mA,
PA, FF | HART /
4 ... 20 mA,
PA, FF | HART /
4 ... 20 mA,
PA, FF |  |
 |  |  |  |  |
| Description | Absolute pressure measurement with direct mount diaphragms seal | Absolute pressure measurement with direct mount diaphragms seal | Absolute pressure measurement with direct mount diaphragms seal, high overload |  |
 |  |  |  |  |
 | 261AS | 261AC / 261AG / 261AJ / 261AM / 261AN | 261AR | 364AS |
 | read more | read more | read more | read more |
 |  |  |  |  |
| Accuracy | 0.1 % | 0.1 % | 0.1 % | 0.06 % |
| Span limits | 0.3 ... 3000 kPa abs,
2.25 mm Hg ... 435 psia | 6 ... 3000 kPa abs,
45 mm Hg ... 435 psia | 6 ... 10000 kPa abs.,
45 mm HG ... 1450 psia | 0 … 10000 kPa,
93.8 mm Hg ... 1450 psia |
| Communication | HART /
4 ... 20 mA | HART /
4 ... 20 mA | HART /
4 ... 20 mA | HART /
4 ... 20 mA |
| Description | Standard overload
Compact Class | Standard overload, compact class, frontbonded diaphragms or direct mount seals | Standard overload
Compact Class
with remote seals | Absolute pressure measurement, compact SST housing version |
 | 265AS | 265AC / 265AG /
265AJ / 265AM / 265AN | 265AR | 265VS |
 | read more | read more | read more | read more |
 |  |  |  |  |
| Accuracy | 0.04 % | 0.04 % | 0.04 % | 0.04 % |
| Span limits | 0.3 ... 3000 kPa abs,
2.25 mm Hg ... 435 psia | 6 ... 10000 kPa abs. ,
45 mm HG ... 1450 psia | 6 ... 10000 kPa abs.,
45 mm HG ... 1450 psia | 2.0 ... 2000 kPa abs,
15 mm Hg ... 290 psia |
| Communication | HART /
4 ... 20 mA,
PA, FF | HART /
4 ... 20 mA,
PA, FF | HART /
4 ... 20 mA,
PA, FF | HART /
4 ... 20 mA,
PA, FF |
| Description | Standard
overload |  | Standard
overload | Absolute
pressure |
 | 264AS | 264NS | 264VS |  |
 | read more | read more | read more |  |
 |
 |
 |
 |  |
| Accuracy | 0.075 % | 0.075 % | 0.075 % |  |
| Span limits | 0.3 … 3000 kPa abs,
2.25 mm Hg … 1450 psia | 1.1 ...16000 kPa abs.,
8 mm HG ... 2320 psia | 0.27 ... 160 kPa abs,
2 mm Hg ... 2320 psia |  |
| Communication | HART / 4-20 mA, PA, FF | HART / 4-20 mA, PA, FF | HART / 4-20 mA, PA, FF |  |
| Description | Standard overload | High overload |  |  |
 | 264NC | 264ND | 264NP | 264NG |
 | read more | read more | read more | read more |
 |
 |  |  |  |
| Accuracy | 0.075 % | 0.075 % | 0.075 % | 0.075 % |
| Span limits | 1.1 ... 16000 kPa abs,
8 mm Hg ... 2320 psia | 1.1 ... 160 kPa abs,
8 mm Hg ... 1200 mm Hg | 1.1 ... 16000 kPa abs,
8 mm Hg ... 2320 psia | 1.1 ... 8000 kPa abs,
8 mm Hg ... 1160 psia |
| Communication | HART / 4 ... 20 mA, PA, FF | HART / 4 ... 20 mA, PA, FF | HART / 4 ... 20 mA, PA, FF | HART / 4 ... 20 mA, PA, FF |
 |  |  |  |  |
 | 264NR | 264VR | 264NF | 264VF |
 | read more | read more | read more | read more |
 |
 |
 |
 |
 |
| Accuracy | 0.075 % | 0.075 % | 0.075 % | 0.075 % |
| Span limits | 1.1 ... 16000 kPa abs,
8 mm Hg ... 2320 psia | 0.54 ... 16000 kPa abs,
0.4 mm Hg ... 2320 psia | 1.1 ... 160 kPa abs,
8 mm Hg ... 1200 mm Hg | 0.27 ... 160 kPa abs,
2 ... 1200 mm Hg |
| Communication | HART / 4 ... 20 mA, PA, FF | HART / 4 ... 20 mA, PA, FF | HART / 4 ... 20 mA, PA, FF | HART / 4 ... 20 mA, PA, FF |
| Description |  |  | Fast response | Fast response |