Differential Pressure Transmitters

2600T Series

The differential pressure transmitter portfolio from ABB offers a broad variety of communication possibilities. Another highlight of our sensors is the measurement accuracy up to 0.04 %.




266MST266DSH266MSH
read moreread moreread more
Accuracy0.04 %0.06 %0.06 %
Span Limits0.05 ... 10000 kPa,
0.2 in. H2O ...1450psi
0.05 ... 16000 kPa,
0.2 ... 2320 psi
0.05 ... 10000 kPa,
0.2 in. H2O ...1450psi
Max. working pressure41 MPa / 5945 psi21 MPa / 3000 psi41 MPa / 5945 psi
CommunicationHART /
4 ... 20 mA,
PA, FF
HART /
4 ... 20 mA,
PA, FF
HART /
4 ... 20 mA,
PA, FF
DescriptionDifferential pressure transmitter, multisensor platformDifferential pressure transmitterDifferential pressure transmitter, multisensor platform



266MRT266DRH266MRH
read moreread moreread more
Accuracy0.04 %0.06 %0.06 %
Span Limits0.6 kPa ... 10000 kPa,
2.41 in. H2O ... 1450 psi
0.2 ... 16000 kPa,
0.8 in. H2O ... 2320 psi
0.6 kPa ... 10000 kPa,
2.41 in. H2O ... 1450 psi
Max. working pressure41 MPa / 5945 psiAs per flange rating41 MPa / 5945 psi
CommunicationHART /
4 ... 20 mA,
PA, FF
HART /
4 ... 20 mA,
PA, FF
HART /
4 ... 20 mA,
PA, FF
DescriptionDifferential pressure transmitter, multisensor platform with all-welded remote diaphragm sealsDifferential pressure transmitter with all-welded remote diaphragm sealsDifferential pressure transmitter, multisensor platform with all-welded remote diaphragm seals, high static



266MDT266DDH266DHH266DLH
read moreread moreread moreread more
Top performance differential pressure transmitter with direct-mount seal, high staticTop performance differential pressure transmitter with direct-mount seal, high staticHigh performance flange-mounted differential pressure transmitter[
Accuracy0.04 %0.06 %0.06 %0.075 %
Span Limits0.6 kPa ... 10000 kPa,
2.41 in. H2O ... 1450 psi
0.05 ... 16000 kPa,
0.2 ... 2320 psi
0.27 ... 2400 kPa,
1.08 in. H2O ... 348 psi
0.4 ... 16 kPa,
1.6 ... 64 in. H2O
Max. working pressure41 MPa / 5945 psi21 MPa / 3000 psi5 MPaAs per flange rating
CommunicationHART /
4 ... 20 mA,
PA, FF
HART /
4 ... 20 mA,
PA, FF
HART /
4 ... 20 mA,
PA, FF
HART /
4 ... 20 mA,
PA, FF
DescriptionDifferential pressure transmitter, multisensor platform with direct mount, all welded diaphragm sealDifferential pressure transmitter with direct mount, all welded diaphragm sealThe most performing level measurement solution for clean fluidsInterface level / density transmitter, the smart alternative to displacers



364DS364DD364DR
read moreread moreread more
Accuracy0.06 %0.06 %0.06 %
Span limits0.05 ... 16000 kPa,
0.2 in. H2O ... 2320 psi
160 mbar ... 16000 kPa,
64 in. H2O ... 2320 psi
40 mbar ... 16000 kPa,
16 in. H2O ... 2320 psi
Max. working pressure200bar200bar
CommunicationHART / 4 ... 20 mAHART / 4 ... 20 mAHART / 4 ... 20 mA
DescriptionDirect mount all-welded diaphragm sealDifferential pressure with all-welded remote seals



265DS265DC265DR
read moreread moreread more
Accuracy0.04 %0.04 %0.04 %
Span limits0.05 ... 10000 kPa,
0.2 in. H2O ... 1450 psi
1 ... 10000 kPa,
4 in. H2O ... 1450 psi
1 ... 10000 kPa,
4 in. H2O ... 1450 psi
Max. working pressure41 MPa / 5945 psi
CommunicationHART /
4 ... 20 mA,
PA, FF
HART /
4 ... 20 mA,
PA, FF
HART /
4 ... 20 mA,
PA, FF
DescriptionStandardDifferential pressure with remote seals



264DS264DF264BS264DH
read moreread moreread moreread more
Accuracy0.075 %0.075 %0.075 %0.075 %
Span limits0.05 ... 16000 kPa,
0.2 ... 2320 psi
0.14 ... 160 kPa,
0.56 ... 642 in. H2O
0.2 ... 2000 kPa,
0.8 in. H2O ... 290 psi
0.27 ... 2400 kPa,
1.08 in. H2O ... 348 psi
Max. working pressure210 bar210 bar410 bar50 bar
CommunicationHART / 4 ... 20 mA,
PA, FF
HART / 4 ... 20 mA,
PA, FF
HART / 4 ... 20 mA,
PA, FF
HART / 4 ... 20 mA,
PA, FF
DescriptionStandardFast responseHigh Static differential pressure transmitterFlange Mounted



264DD264DC264DG264DR
read moreread moreread moreread more
Accuracy0.075 %0.075 %0.075 %0.075 %
Span limits0.05 ... 16000 kPa,
0.2 ... 2320 in. H2O
0.05 ... 16000 kPa,
0.2 ... 2320 in. H2O
0.54 ... 8000 kPa,
2.14 in. H2O ... 1160 psi
0.2 ... 16000 kPa,
0.8 in. H2O ... 2320 psi
Max. working pressure210 bar210 bar
CommunicationHART / 4 ... 20 mA,
PA, FF
HART / 4 ... 20 mA,
PA, FF
HART / 4 ... 20 mA,
PA, FF
HART / 4 ... 20 mA,
PA, FF
DescriptionDirect mount all-welded diaphragm sealDirect mount all-welded diaphragm sealDirect mount all-welded sanitary connection diaphragm sealDifferential pressure transmitter with all welded remote diaphragm seals



    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Downloads

    View related documents and downloads for:
    seitp330 1851a35662f94c61c1256cd9003aa93a