Gauge Pressure Transmitters

2600T Series

The Gauge pressure transmitter portfolio from ABB offers a broad variety of communication possibilities. Another highlight of our sensors is the measurement accuracy up to 0.04 %.




266GST
266GSH
266HSH
266PSH
Accuracy0.04 % ... 0.025 % (optional)0.06 %0.06 %0.06 %
Span Limits0.2 ... 60000 kPa,
0.8 in. H2O ... 8700psi
6 ... 60000 kPa,
24 in. H2O ... 8700 psi
65 ... 60000 kPa,
260 in. H2O ... 8700 psi
0.05 ... 16000 kPa,
0.2 in. H2O ... 2320 psi
CommunicationHART,
4 ... 20 mA,
PA, FF
HART,
4 ... 20 mA,
PA, FF
HART,
4 ... 20 mA,
PA, FF
HART,
4 ... 20 mA,
PA, FF
DescriptionStandard Standard High overload resistant versionDP Style gauge pressure transmitter

266GDT
266GDH
266HDH
Accuracy0.04 %0.06 %0.06 %
Span Limits0.6 ... 60000 kPa,
2.41 in. H2O ... 8700 psi
0.6 ... 60000 kPa ,
2.41 in. H2O ... 8700 psi
2.2 ... 16000 kPa,
8.7 in. H2O ...2320 psi
CommunicationHART,
4 ... 20 mA,
PA, FF
HART,
4 ... 20 mA,
PA, FF
HART,
4 ... 20 mA,
PA, FF
DescriptionGauge pressure transmitter with all-welded, direct-mount diaphragm sealGauge pressure transmitter with all-welded, direct-mount, diaphragm sealGauge pressure transmitter with all-welded, direct-mount, diaphragm seal, high overload resistant version

266GRT
266GRH
266HRH
266PRH
Accuracy0.04 %0.06 %0.06 %0.06 %
Span Limits0.6 ... 60000 kPa,
2.41 in. H2O ... 8700 psi
0.6 ... 60000 kPa,
2.41 in. H2O ... 8700 psi
1.1 ... 60000 kPa,
4.35 in.H2O ...8700 psi
0.8 ... 16000 kPa,
3.2 in. H2O ... 2320 psi
CommunicationHART,
4 ... 20 mA,
PA, FF
HART,
4 ... 20 mA,
PA, FF
HART,
4 ... 20 mA,
PA, FF
HART,
4 ... 20 mA,
PA, FF
DescriptionGauge pressure transmitter with all-welded, remote diaphragm sealGauge pressure transmitter with all-welded, remote diaphragm sealGauge pressure transmitter with all-welded, remote diaphragm seal, high overload resistant versionDP style gauge pressure transmitter with all-welded, remote diaphragm seal

364GS
364PS
364DD
364PR
Accuracy0.06 %0.06 %0.06 %0.06 %
Span Limits12,5 ... 60000 kPa,
50 in.H2O ... 8700 psi
0.05 ... 16000 kPa,
0.2 in. H2O ... 2320 psi
0.54 ... 16000 kPa,
2.14 in.H2O ... 2320 psi
0.54 ... 16000 kPa,
2.14 in.H2O ... 2320 psi
CommunicationHART / 4 ... 20 mAHART / 4 ... 20 mAHART / 4 ... 20 mAHART / 4 ... 20 mA
DescriptionCompact Exd, stainless steel housing gauge pressure transmitterCompact Exd, stainless steel housing gauge pressure transmitter, high overload resistant versionCompact, stainless steel housing gauge pressure transmitter with all-welded, direct-mount, diaphragm seal, high overload resistant versionCompact, stainless steel housing gauge pressure transmitter with all-welded, remote diaphragm seal, high overload resistant version

261GS
261GC / 261GG / 261GJ / 261GM / 261GN
261GR
Accuracy0.1 %0.1 %0.1 %
Span limits0.3 ... 60000 kPa,
1.2 in. H2O ... 8700 psi
6 ... 60000 kPa,
24 in H2O ... 8700 psi
6 ... 60000 kPa,
24 in. H2O ... 8700 psi
CommunicationHART / 4 ... 20 mAHART / 4 ... 20 mAHART / 4 ... 20 mA
DescriptionStandard overload
Compact Class
Standard overload, compact class, front bonded diaphragms or direct mount sealStandard overload
Compact Class
with remote diaphragm seal

265GS
265GC / 265GG / 265GJ / 265GM / 265GN
265GR
Accuracy0.04 %0.04 %0.04 %
Span Limits0.2 ... 60000 kPa,
0.8 in. H2O ... 8700 psi
6 ... 60000 kPa,
24 in. H2O ... 8700 psi
6 ... 60000 kPa,
25 in. H2O ... 8700 psi
CommunicationHART,
4 ... 20 mA,
PA, FF
HART,
4 ... 20 mA,
PA, FF
HART,
4 ... 20 mA,
PA, FF
DescriptionStandard overloadStandard overload

264GS
264HS
264PS
Accuracy0.075 %0.075 %0.075 %
Span Limits0.2 ... 60000 kPa,
0.8 in. H2O ... 8700 psi
0.65 ... 60000 kPa,
2.6 in. H2O ... 8700 psi
0.05 ... 16000 kPa,
0.2 in. H2O ... 2320 psi
CommunicationHART / 4 ... 20 mA,
PA, FF
HART / 4 ... 20 mA,
PA, FF
HART / 4 ... 20 mA,
PA, FF
DescriptionStandard overloadHigh overload

264HC
264HD
264HG
264HP
Accuracy0.075 %0.06 %0.075 %0.075 %
Span Limits1.1 ... 16000 kPa,
4.35 in. H2O ... 2320 psi
0.16 ... 16000 kPa,
0.65 ... 2320 in. H2O
1.1 ... 8000 kPa,
4.35 in. H2O ... 1160 psi
1.1 ... 16000 kPa,
4.35 in. H2O ... 2320 psi
CommunicationHART / 4 ... 20 mA,
PA, FF
HART / 4 ... 20 mAHART / 4 ... 20 mA, PA, FFHART / 4 ... 20 mA, PA, FF
Description

264HR
264PR
264HF
264PF
Accuracy0.075 %0.075 %0.075 %0.075 %
Span Limits1.1 ... 60000 kPa,
4.35 in.H2O ...8700 psi
0.54 ... 16000 kPa,
2.16 in. H2O ... 2320 psi
0.65 ... 160 kPa,
2.6 ... 642 in. H2O
0.14 ... 160 kPa,
0.56 ... 642 in. H2O
CommunicationHART / 4 ... 20 mA,
PA, FF
HART / 4 ... 20 mA,
PA, FF
HART / 4 ... 20 mA,
PA, FF
HART / 4 ... 20 mA,
PA, FF
DescriptionHigh Overload
Fast Response
Fast Response



    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Downloads

    View related documents and downloads for:
    seitp330 f8539e390843f469c1256cd9003aa848