Sitemap
Login
A
A
A
Home
About ABB
Products & services
News center
Careers
Investor relations
Offerings A-Z
ABB Product Guide
Industries and utilities
Service Guide
Contact Directory
Product Guide
Instrumentation and Analytical USA
Recorders and Controllers
Process Control Products
Universal Controllers
Universal Controllers
ABB’s long experience in many application areas allows us to bring to you a unique range of single-loop controllers that offer unmatched functionality. In many models, the field upgradeable design helps protect investment, simplifies modification and eliminates the need to keep multiple units on hand.
C50, C100, C250
C310, C320
C351, C355, C360
C501, C505
C50
C100
C250
>> Read More
>> Read More
>> Read More
DIN Size
1/16
1/8
1/4
Dimensions
48 x 48mm
1.89 x 1.89 in.
48 x 96mm
1.89 x 3.78 in.
96 x 96mm
3.78 x 3.78 in.
Depth
110mm
4.33 in.
119mm
4.68 in.
122.5mm
4.82 in.
Display
4 Digit LED x2
4 Digit LED x2
4 Digit LED x2
Front Face Protection
NEMA 3
IP65
NEMA 3
IP65
NEMA 4X
IP66
Analogue Inputs
Single universal
Single universal
+ optional 4 to 20mA
remote setpoint
Single universal
+ optional 4 to 20mA
remote setpoint
Outputs
1 x relay
(second relay optional)
1 x 4 to 20mA
1 x relay
(second 4-20mA and relay optional)
1 x 4 to 20mA
1 x relay
(second 4-20mA and relay optional)
Control Types
- On/Off
- Time Proportioning
- On/Off
- Time Proportioning
- Analog Proportioning
- Heat/Cool dual output
- On/Off
- Time Proportioning
- Analog Proportioning
- Heat/Cool dual output
Back >>
C310
C320
>>read more
>>read more
DIN Size
N/A
N/A
Dimensions
160 x 250mm
6.3 x 9.84 in.
160 x 250mm
6.3 x 9.84 in.
Depth
68mm
2.68 in.
68mm
2.68 in.
Display
4 Digit LED x2
4 Digit LED x2
Front Face Protection
NEMA 4X
IP66
NEMA 4X
IP66
Analogue Inputs
3 x universal
2 x 4 to 20mA
Outputs
2 x analog
3 x Relay
2 x 4 to 20mA
2 x Relay
Control Types
- On/Off.
- Time Proportioning.
- Analog Proportioning.
- Heat/Cool dual output.
- Motorised Valve (with or without feedback).
N/A
Back >>
C351
C355
C360
>> Read More
>> Read More
>> Read More
DIN Size
1/4
1/4
1/4
Dimensions
96 x 96mm
3.78 x 3.78 in.
96 x 96mm
3.78 x 3.78 in.
96 x 96mm
3.78 x 3.78 in.
Depth
122.5mm
4.82 in.
122.5mm
4.82 in.
122.5mm
4.82 in.
Display
4 Digit LED x3+ Bargraph
4 Digit LED x3 + Bargraph
4 Digit LED x3 + Bargraph
Front Face Protection
NEMA 4X
IP66
NEMA 4X
IP66
NEMA 4X
IP66
Analogue Inputs
2 x universal
1 x fixed
2 x universal
1 x fixed
2 x universal
1 x fixed
Outputs
2 x configurable analog
2 x relay
Additional 2 relays optional
2 x configurable analog
2 x relay
Additional 2 relays optional
2 x configurable analog
2 x relay
Additional 2 relays optional
Control Types
- On/Off
- Time Proportioning
- Analog Proportioning
- Heat/Cool dual output
- Motorised Valve (with or without feedback)
On/Off
- Time Proportioning
- Analog Proportioning
- Heat/Cool dual output
- Motorised Valve (with or without feedback)
- Feedforward
- Internal Cascade
On/Off
- Time Proportioning
- Analogue Proportioning
- Heat/Cool dual output
- Motorised Valve (with or without feedback)
- Profile Control
Back >>
C501
C505
>>read more
>>read more
DIN Size
Non DIN 3/6
Non DIN 3/6
Dimensions
76 x 148mm
2.99 x 5.83 in.
76 x 148mm
2.99 x 5.83 in.
Depth
122.5mm
4.82 in.
122.5mm
4.82 in.
Display
4 Digit LED x3
+Dual Bargraph
4 Digit LED x3
+Dual Bargraph
Front Face Protection
NEMA 4X
IP66
NEMA 4X
IP66
Outputs
1 x configurable analog
2 x relay
Additional 1 x Analog + 2 relays optional
1 x configurable analog
2 x relay
Additional 1 x Analog + 2 relays optional
Control Types
- On/Off
- Time Proportioning
- Analog Proportioning
- Heat/Cool dual output
- Motorised Valve (with or without feedback)
On/Off
- Time Proportioning
- Analog Proportioning
- Heat/Cool dual output
- Motorised Valve (with or without feedback)
- Feedforward
- Internal Cascade
Back >>
Search
Products & Services only
Search
Rate this page
Select rating:
1
2
3
4
5
1 = Poor
5 = Excellent
Your comments:
E-mail / contact information (optional):
Cancel
E-mail this page
1. Your e-mail address:
2. Send to e-m
ail address:
3. Your personal note:
Entering HTML code in the message is not allowed. Please do not use the < or > characters in your message.
Cancel
Your preferences:
Select location
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Croatia
Czech Republic
Denmark
Ecuador
Egypt
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Guatemala
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mauritius
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sri Lanka
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
Select language
English
česky
Dansk
Deutsch
Eesti
English
Español
Français
Hrvatski
Italiano
Latviešu
Lietuvių
Magyar
Nederlands
Norsk
Persian
Polski
Português
Romana
Slovenčina
Slovensko
Suomi
Svenska
Thai
Türkçe
Vietnamese
Ελληνικά
Български
Русский
Український
عربى
한국어
中国简体字
日本語
繁體中文
ABB contact for
United States of America
Customer Support
Find contacts for another country:
Select another country
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Croatia
Czech Republic
Denmark
Ecuador
Egypt
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Guatemala
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mauritius
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sri Lanka
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
seitp330 ffc870b8303fb88ac1256cd9003aa707