Digital Indicators

Our digital indicators are of compact design, easy to operate and give an excellent cost/performance ratio. Limit value indication and storage of min. and max. values is standard.

C150
C160
Functions
On/Off Control
l
l
Totalizer
l
l
Max/Min/Average
l
l
Custom Linearizer
l
SG Correction
Inputs
Universal
l
l
Fixed
Digital
1 opt
l
TX Power Supply
l
l
Outputs
Alarm Relays
1std, 2 opt
2 opt
Logic
l
l
Retransmission
l
l
Serial Comms
Modbus RTU
o
o
PC Config
l
l
General
Size
1/8 DIN
96 x 48mm (3.78 x 1.89in)
Wall Mount
160 x 250mm (6.3 x 9.84mm)
Depth
122.5mm (4.82 in)
68mm (2.68in)
Display
6 Digit LED
6 Digit LED
Dust/Water Protection
NEMA 3/IP66
NEMA 4X/IP66
Supply Voltage Option
85 - 265V a.c.
24V d.c.
85 - 265V a.c.
24V d.c.



L150
L160
Functions
On/Off Control
l
l
Totalizer
Max/Min/Average
l
l
Custom Linearizer
l
l
SG Correction
l
l
Inputs
Universal
Fixed
l
l
Digital
1 opt
l
TX Power Supply
l
l
Outputs
Alarm Relays
1 std, 2 opt
2 std, 1 opt
Logic
l
l
Retransmissions
l
l
Serial Comms
Modbus RTU
o
o
PC Config
l
l
General
Size
1/8 DIN
96 x 48mm (3.78 x 1.89in)
Wall mount
160 x 250mm (6.3 x 9.84in)
Depth
122.5mm (4.82in)
68mm (2.68in)
Display
6 Digit LED
6 Digit LED
Dust/Water Protection
NEMA 3/IP66
NEMA 4X/IP66
Supply Voltage option
85 - 265V a.c.
24V d.c.
85 - 265V a.c.
24V d.c.
Key: l Fitted as standard o option

C150

1/8 DIN Universal Process Indicator

C160

Wall-/Pipe Mount Universal Process Indicator

L150

1/8 DIN Level Indicator

L160

Wall-/Pipe-Mount Level Indicator

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 c1256ccb004e516c802569f9003d27f2