Videographic Recorders

ABB’s SM series of Videographic recorders offer state of the features and functionality in an easy to use format. High standards of environmental protection and advanced communications options ensure their suitability for many wide and varied applications.

SM500FSM1000SM2000SM3000
>> read more
>> read more

>> read more

>> read more

Display Type

Monocrome FST or
Color TFT
Color STNColor TFTColor TFT
Display Size

12cm (4.7 in.) or
14cm (5.7 in.)
12.5cm (5 in.)14cm (5.7 in.)31cm (12.1 in.)
Operator Interface

Tactile KeysTactile KeysTouchscreenTactile Keys
Universal Inputs

Up to 46 or 126 or 12Up to 36
Memory Card

SD card Compact Flash Compact Flash Compact Flash
FDA 21 CFR Part 11 Compliant Security

StandardStandardStandardStandard
Door Lock

Front Panel Lock
(Optional)
On Media DoorOn Media DoorOn Media Door
Advanced Maths and Logic

OptionalOptionalOptionalOptional
Batch Recording

OptionalOptionalOptionalOptional
Totalizers

OptionalOptionalStandardStandard
Process Alarms

322424144
Process Groups

2226
Ethernet Communications

OptionalOptionalOptionalStandard
RS485 Communications

MODBUS TCP OptionalOptionalStandardOptional
PC Configuration

Free of chargeFree of chargeFree of chargeFree of charge
Environmental Protection Rating

NEMA 4 & IP66NEMA 4 & IP66NEMA 4 & IP66NEMA 4 & IP66

Simplicity of Use
All operation and configuration of the SM series is performed via Windows style menus and dialogs that guide the user effortlessly through the functions that they require. A channel-by-channel approach to configuration ensures simple and fast set-up.

Thriving in Real Process Conditions
Uniquely for a product of this type the SM Series has a protection ratings of NEMA 4 & IP66 and fully sealed lockable media door. This enables they to be installed, without additional protection in to applications that require frequent hose-down.

Industrial Standard, Robust, Archive Storage
The SM series are available with a Compact Flash memory card. The solid-state nature of these devices ensures maximum reliability. Whilst their large storage capacity ensures minimum operator intervention to retrieve process data.

Guaranteed Data Security
All SM Series recorders feature as standard high specification security compliant with 21 CFR Part 11. Multiple users each with individual user name and password can be configured. A detailed audit log keeps a compressive history of the users actions plus many other critical events.

Advanced Communications
Ethernet communications provides excellent remote process monitoring. Every SM Series recorder features an internal web-server providing access to a series of detailed web pages that show extensive real time process information that can be viewed using any standard web browser. Via the use of a modem router a SM series recorder can be connected to a telephone line and remotely accessed from anywhere in the world. High-speed remote access to the data files logged by an SM Series recorder can also be made via Ethernet communications.

A demonstration of the SM Series embedded web server is available from an on-line recorder. Please click the following link to see the recorder in action.
View On-line Recorder

Detailed off line Data Analysis
ABB’s DataManager software accompanies the SM Series Videographic recorders. DataManager provides database management and detailed analysis of data logged by an SM series recorder. DataManager also provides a security check of process data files ensuring their integrity.
  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

ABB contact for

United States of America
 
seitp330 0f60b0bd8f1ceb16c1256cd9003aa80b