Each instrument is extremely easy to use, offers up to four pen chart recording and is protected to NEMA 4X/IP66 to withstand the harshest environments. Recorder/controller models have integral single or dual-loop PID control capability and a dedicated controller faceplate for ease of operation.
Key to tables: Yes = l, Option = o
| Model | C1950 | C1960 | C1300 |
 | >> read more | >> read more | |
| Recording Function |  |
| Traces | 1, 2 or 3 | 1, 2 or 3 | 1, 2, 3 or 4 |
 |  |  |  |
| Chart Type | Circular | Circular | Circular |
 |  |  |  |
| Event Pen Function | l | l | l |
 |  |  |  |
| Truetime Event | l | o | o |
 |  |  |  |
| Chart Speed | 1hr to 32 days | 1hr to 32 days | 1hr to 32 days |
| Process Connections |  |
| Universal Inputs | l | l | l |
 |  |  |  |
| Tx Power Supply | 1 standard per channel | 1 standard per channel | 1 standard per channel |
 |  |  |  |
| Alarm Relays | 1 standard per channel
12 optional | 1 standard per channel
12 optional | 1 standard per channel
12 optional |
 |  |  |  |
| Analog Outputs | 1 standard per channel | 1 standard per channel | 1 standard per channel |
 |  |  |  |
| MODBUS RS485 | o | o | o |
| Advanced Processing |  |
| Totalizers | - | - | Up to 4 optional |
 |  |  |  |
| Maths Blocks | - | - | o |
 |  |  |  |
| Logic Equations | 8 | 8 | 8 |
 |  |  |  |
| Control Loops | Up to 2 | Up to 2 | - |
 |  |  |  |
| Ramp Soak Profiling | - | standard | - |
| General |  |
| Size | 382 x 386mm
(15 x 15.2 in) | 382 x 386mm
(15 x 15.2 in) | 382 x 386mm
(15 x 15.2 in) |
 |  |  |  |
| Display | LED | LED | LCD (128 x 64 pixels) |
 |  |  |  |
| Protection Rating | NEMA 4X / IP666 | NEMA 4X / IP66 | NEMA 3 (IP54) / NEMA 4X (IP66) |
 |  |  |  |
| Mounting | Panal/Wall/Pipe | Panel/Wall/Pipe | Panel/Wall/Pipe |
 |  |  |  |
| Supply | 115/230V a.c. | 115/230V a.c. | 115/230V a.c. |
 |  |  |  |