Choose your robot by application, payload or reach
Used and refurbished ABB robots
Pay load: 6 kg Reach: 0.81 m
Pay load: 5 kg Reach: 1.44 m
Pay load: 6, 8.5 kg Reach: 1.2 m, 1.45 m
Pay load: 4 kg Reach: 1.5 m
Pay load: 7, 12, 20 kg Reach: 1.5, 1.81 m
Pay load: 30 kg Reach: 1.5 m
Pay load: up to 3 kg Ø : 1130 mm
Pay load: 45, 60 kg Reach: 1.95 m
Pay load: 30 kg Reach: 2.40 m
Pay load: 20, 40, 45, 60 kgReach: 2.05, 2.51, 2.55 m
Payload: 200 kg Reach: 2.5, 2.8 m
Pay load: 180, 250 kg Reach: 3.15 m
Pay load: 150 kgReach: 2.2 m
Payload: 130, 170, 180, 185, 200, 205, 235 kg Reach: 2.55, 2.75, 2.8, 3.2 m
Pay load: 125, 200 kgReach: 3.0 m, 3.5 m
Pay load: 130 kg Reach: 3.10 m
Pay load: 205 kg Reach: 1.93 m
Pay load: 150, 325, 340, 400, 500 kg Reach: 3.5, 3.1, 2.8, 2.55, 2.3 m
Paint Robot A compact painting specialist
Paint RobotA Cost-effective Solution
Paint RobotCompact Design
Paint RobotDoor openers
Paint RobotBuilt to fit your needs
Paint Robot Designed for 100 % uptime