Measurement independent of material and pass-line variations.
The measurement is independent of material and pass-line variations and will stay accurate, stable and reliable - year after year.

Strip width and position measurement

One of the most important parameters in modern rolling millsis the position of the strip. If this is not correctly measured, there is a great risk of rolling the strip under incorrect presumptions. This leads to poor flatness, especially at the edges, and to a final product of inferior quality or even strip breakage.

The Millmate Strip Scanner System – a system for continuous, contact-free measurement of edge position/off-center and strip width in cold rolling mills and process lines such as pickling, annealing and galvanizing lines.

Contrary to optical, camera based techniques, it is immune to such substances as oils, water and other coolants, as well as steam and dirt.

Our offering

  • PFXA401* Electronics

    Millmate Controller 400 has been designed to offer a lot of functionalities and at the same time a high degree of user-friendliness.

  • PXAH401* Operators Unit

    The Millmate Operator Unit 400 provides communication with the control unit and is designed for panel mounting.

  • PMSG12* Edge Sensor

    The Millmate Strip Scanner Edge Sensor is a brilliant solution to the problem of determining strip edge position during the rolling and post-treatment of metal strip. Satisfactory measurement and control of the edge position can lead to a significant improvement in production economy.

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

ABB contact for

United States of America
 
seitp331 33180472d7401382c1256f24004812bf