Help us improve abb.com!

Take part in our short survey so that we could improve your future experience on abb.com!

Your responses will be anonymous, treated in the strictest confidence and not passed on to anybody else (please read our privacy policy).

ABB: 30 years of Safety - An ocean of experience.

Safety Systems

ABB: 30 years in Safety – Unrivalled experience you can trust

ABB has over 30 years of accumulated experience in safety systems implementations. Our offering includes certified safety controllers and instrumentation as well as lifecycle services; from facilitation of Safety Integrity Level (SIL) determination to certified implementation capabilities.

--> System 800xA HI
The SIL 3 certified System 800xA High Integrity (HI) safety system delivers high availability in a dual or quad configuration

High Integrity Safety System

High Integrity Safety System

System 800xA HI delivers safe, reliable and secure operation. (Brochure, pdf, 1,48 MB)

Emergency Shutdown System

Emergency Shutdown System

ESD systems prevent or minimize the consequences of emergency situations. (Brochure, pdf, 1,19 MB)

Fire & Gas System

Fire & Gas System

F&G libraries and certified products enable standardization and efficient application design. (Brochure, pdf, 1,19 MB)

Burner/Boiler Management

Burner/Boiler Management

BMS system libraries are fully compliant with the NFPA 8502 Standard. (Brochure, pdf, 1,18 MB)

Performance Optimization

Performance Optimization

Optimized Performance Throughout System Lifecycle. (Technical description, pdf, 0,17 MB.)

Diverse Redundancy

Diverse Redundancy

Diverse redundancy used in SIS technology to achieve higher safety integrity. (Technical description, pdf, 0,15 MB)

Safety System Architecture

Safety System Architecture

Why The Architecture Of Safety Systems Doesn’t Matter. (Technical description, pdf, 1,45 MB)

--> Safeguard
Safeguard 400 Series controllers are certified to the IEC safety standards and boast millions of operating hours to date without any performance failures

Safeguard Safety System

Safeguard Safety System

The Safeguard 400 Series safety system has been providing protection for over 30 years. (Brochure, pdf, 2,15 MB)

Safety Controller

Safety Controller

Advanced safety controller, providing both fault-tolerant and fail-safe safety functions. (Data sheet, pdf, 0,26 MB)

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp334 1d492e0a7dee7990c1256e9b00248deb