System 800xA with High Integrity - SIL3 TUV Certified

System 800xA improves process availability while reducing the risk to overall plant operation by providing a common environment for production control, safety supervision, and production monitoring. Within this environment, System 800xA offers a SIL3 TÜV certified Safety System that complies with IEC 61508 and IEC 61511 standards. This flexible architecture provides the option of combining control and safety functions within the same controller or keeping control and safety functions separate within the same system.

With safety applications such as emergency shutdown systems, fire and gas systems, and burner management, 800xA Safety delivers safe, reliable operation of any industrial process.
  • Scalable, cost-effective design
  • Common environment for plant automation and safety
  • Fault tolerance for maximum plant availability
  • Open architecture reduces lifecycle costs
  • Integrating, for plug-and-procedure connectivity
  • Comprehensive maintenance features reduce downtime
  • Flexible I/O for all plant environments
  • Wide-ranging control functionality meeting all needs

Product Offerings

  • AC 800M High Integrity AC 800M High Integrity

    AC 800M HI controller supported bycommon enginering tools, human system interface, historian, audit trail, asset and device management applications, and instrument; therby improving the overall integrity and reliability of BPCS and SIS operations.

  • S800 IO High Integrity S800 IO High Integrity

    S880 IO HI is a distributed, highly modulized and flexible I/O system, providing easy installation of I/O modules and processing cabling.

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

ABB contact for

United States of America
 

Download Center

seitp334 b8ac5c69922ef871c1256e9b00249323