Industrial IT System 800xA

Embracing the principles of open, real-time networking, System 800xA provides a scalable solution that spans and integrates loop, unit, area, plant, and interplant controls. From providing a secure foundation with robust, but flexible, base level regulatory and sequence control to higher level management and advanced control functions that include safety controls, production management, maintenance management, information management, and network management solutions, System 800xA meets the application needs of a wide variety of industries.

System 800xA provides you with a secure, reliable, control environment with minimum effort through built-in security features such as access control, user authentication, and audit trail capability. ABB enhances secure system operations by actively participating on security standards committees, conducting threat-modeling studies, and incorporating "safe design" practices into product development.

Based upon the Aspect Object technology and a common set of hardware, System 800xA seamlessly integrates traditionally isolated DCS and Safety systems. SIS realization is achieved by either utilizing individual controllers or through dedicated applications within the same controller. With this embedded control and safety architecture, System 800xA reduces costs significantly; achieving the objectives of both systems -- maximum plant availability at minimum risk.

Product Offerings

  • System 800xA System 800xA

    The Industrial IT Extended Automation System 800xA was released in December of 2003. System 800xA redefines the standard for control system functionality by extending the reach of the automation system far beyond process control.

  • Honeywell System Migration Honeywell System Migration

    The new 800xA Evolution for HSM makes it easy to migrate Honeywell TDC 3000 operator functionality to the System 800xA.

  • PC, Network and Software Monitoring PC, Network and Software Monitoring

    ABB’s PC, Network and Software Monitoring (PNSM) ensures that the system assets are always available and used to their maximum efficiency.

  • PLC Connect PLC Connect

    The PLC Connect is a system option to the 800xA System, adding a PLC interface to the system.

  • Rate this page
     
  • E-mail this page
     

Your preferences:

ABB contact for

United States of America
 

Download Center