CP400: your HMI from ABB

Highest performance. Increase your productivity... Change for more!

Communication between the user and the process

The control panels CP400 ideally, fulfil the requirements of automated processes for more transparency and efficiency. The offer contains different types of products from a basic text panel (CP410, 3") to a graphic touch-panel with a colour display and Ethernet connection (CP450T, 10,4”).

The connection to the ABB controllers AC31 and AC500 is easier with the appropriated communication drivers and the variables import functions in the software.
The communication between ABB control panels and other brands of controllers is also possible through the serial or Ethernet interface with around hundred different drivers.

All front covers for all devices are protection class IP65.

CP400 range
    • Simulation mode ON/OFF Line
    • Macro or ladder
    • Copy display to display
    • Up to 3 Drivers and up to 3 connections per driver
    • Animated gifs.
    • 4Mb or 8Mb of memory
    • USB port on bigger display
    • ROHS compliant
    • Additional Menu & touch on touch screen (5,7” and higher)

Our offering

CP410M CP410M

CP410: 3" panel with 16 function key.

CP415M CP415M

3.5" 240x240 pixels one of the smallest touch screen panel on the market

CP420B CP420B

4.7" touch screen

CP430 CP430

5.7" panel with USB interface, CF card, TFT for color as well as alarm/recipe management

CP435T CP435T

7" TFT color screen with USB interface, CF card, 8 MB of application flash memory, alarm/recipe management

CP440C CP440C

7.5" panel with USB interface, CF card, 8 MB of application flash memory, alarm/recipe management

CP450M CP450M

10.4" TFT color screen with USB interface, CF card, 8 MB of application flash memory, alarm/recipe management

CP400Soft

The dedicated software to create your own projects

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

ABB contact for

United States of America
 
seitp329 5e717d55306460f9c1256e3f003a3e54