United States of America / English (change preferences)

Device Managment HART

HART field communications protocol is widely accepted in the industry as a standard for digitally enhanced 4..20mA communications with smart field instruments. A wide range of products is available today in the marketplace. HART preserves the 4..20 mA signal and enables two-way digital communications to occur without disturbing the integrity of the 4..20mA signal. The HART protocol is field proven, simple to implement, use and maintain. HART field devices are connected to System 800xA via S800 and S900 remote I/O modules and AC 800M local I/O modules. In addition, HART devices can be connected to System 800xA via HART Multiplexers.

A full range of field devices is certified for System 800xA and enables seamless implementation. New devices are continuously added to the device library by the Device Integration Center.


Product Offerings

  • 800xA HART Device Integration 800xA HART Device Integration

    System 800xA Device Integration package for HART provide the necessary components required to manage a field device in the 800xA system environment, including libraries, tools, etc.

Services

  • Device Integration Center Device Integration Center

    Device vendors may use the Device Integration Center (DIC) a service to integrate their devices into the 800xA Device Libraries. The DIC is continously integrating new devices into the libraries, ensuring interorperability and facilitating easy implementation of field devices’ functionality within the system.

  • Rate this page
     
  • E-mail this page
     

ABB contact for

United States of America