Sanitary Application Thermometers

Rough environmental conditions, hazardous areas, space-saving installation and flexible assembly are only some examples of the skills of our daily approved reliable temperature sensors.

Description
Thermowell and housing stainless steel, hygienic process connections
Approvals/Certificates
ATEX, intrinsic safety
ATEX, flame proof
ATEX, non incendive
ATEX, dust ignition proof
GOST Russia
GOST Kazakhstan
GOST Ukraine
SIL 2
Process data
Temperature range
-50 … +250°C
-58 … +482°F
max. pressure
10 bar / 140 bar
145 psi / 2030 psi
output signal
Sensorsignal,
4-20mA,HART,
Profibus PA,
Foundation Fieldbus
response time
short … medium
Applications
Food and beverage industries
Breweries

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

ABB contact for

United States of America
 
seitp330 99286ab7bedec22dc12571b50022c514