The high accuracy and contact-free measurement
The high accuracy and contact-free measurement makes the Millmate Thickness Gauge very well suited for treatment lines and final quality inspection.

Thickness gauging Foil

The Millmate Thickness Gauging system, based on the Pulsed Eddy Current technology, opens up new dimensions in metal foil and strip gauging. Weak magnetic fields are used for the measurement and the gauge is completely safe to use.

The technology is completely insensitive to anything in the measuring zone, except the metal strip. The gauge will therefore measure true strip thickness unaffected by coolant, dirt, steam, air temperature variations, etc.

Since the MTG is material-independent there is no need for alloy compensation and calibration.
Measurement can be done close to the rollgap, without removal of emulsion.

Our offering

  • PMGG122 Gauge Head

    Contact-free measurement and a robust design makes The Millmate Thickness Gauge a thickness gauge that will provide high availability and hassle-free operation in harsh industrial environment.

  • Clad Measurement Functions

    With the optional clad measurement function the Millmate Thickness Gauging system measures the thickness of multi-layer aluminium clad strip.

  • PMGA12* Control Unit

    The Millmate Thickness Gauging System is an intelligent measurement system and measures as accurately in the production process as in the laboratory.

  • Resistivity Measurement Functions

    With the resistivity measurement function, the system offers a unique possibility to continuously monitor material property changes.

  • Rate this page
     
  • E-mail this page
     

Your preferences:

ABB contact for

United States of America