Control Panel Software

Panel Builder 600 Software for CP600 Series
The engineering software is based on the XML technology which allows you to create easy intuitive graphics. Visual objects created with the Scalable Vector Graphics (SVG) are totally independent of the operating system providing high customization flexibility and easy integration with your automation system - easy creating dynamic objects with configurable properties, ability to interconnect objects, transformation or easy resizing - getting the most out of your creativity design.

Highlights

  • No creative limits
  • Intuitive user guidance
  • A common interface with PS501 Control Builder Plus, the AC500 PLC engineering software
  • Integration within CoDeSys


    Additional features of the CP600 Series
  • Data acquisition and trend presentation
  • 64k Colors
  • User memory RAM 128 MB Flash Disk & 256 MB DDR
  • Recipe data storage
  • Multilanguage applications
  • Powerful macro editor
  • Alarms and historical alarm list
  • Eight level password protection
  • Report printing to serial printer
  • Vector graphic capabilities including the support of multiple layers and object transparency
  • Data display in numerical, text, bargraph, analog gauges and graphic image formats. Dynamic object properties supported
  • RSS feeds, rotating menu, scheduler
  • OPC Client
      CP400Soft for CP400 Series

      Quick and easy project creation and management
      Quickly view and easily manage your project components using the screen manager (detailed list or screen miniatures). Simplify the creation, modification, sorting and identification of your project data via the cross-references function.

      Easy testing and use
      Test your projects, screens and alarms as well as your communication and controller functions quickly via on- and offline simulation. Change language quickly and easily using the multi- language support function.

      Secured data and operations
      Protect your files and machine configurations using global and object-specific passwords (9 protection levels) to prevent downloading of the application.

      Simplified creation
      Simplify the creation of your projects using:
    • The Macro and Ladder functions, providing you with ready-to-use modules such as arithmetic functions
    • Quick and easy retrieval of your PLC’s variables by variable import

      Enhanced visual comfort
      Embellish your screens by using available or imported fonts and by importing animated GIF images.

        •   Cancel
          • Twitter
          • Facebook
          • LinkedIn
          • Weibo
          • Print
          • Email
        •   Cancel

        Your preferences:

        ABB contact for United States of America

        seitp329 6f4bc2380b9eb80dc125791000292f25