Active Voltage Conditioning

Voltages sags and surges along with short outages are common in the world’s electricity supplies resulting in considerable product loss and downtime. ABB offers a comprehensive selection of power protection solutions that allow performance to be optimally matched to the application requirement:

AVC Standard

Protects sensitive loads from the most common disturbances in utility supplies. Sags, surges, unbalance and poor regulation are corrected within a few milliseconds. The AVC2 STD is available in standard ratings from 25kVA to 30MVA, 3 phase voltages from 208VAC to 26KV.

AVC Ride Through Storage

Where short power outages are present in the utility supply the AVC2 RTS provides the additional protection required. It uses energy storage coupled through a back-up inverter system to allow the system (downstream load) to ride through short outages and very deep sags.



Our offering

  • AVC

    Protects sensitive loads from disturbances

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

ABB contact for

United States of America
Sales: Paul Koester
Service: Stephen Babin
 

Newsletter

  • Get monthly ABB Power Quality Newsletter

seitp322 337bb3bac662a489c125749e005c7d2c