Drives for HVAC

With drives ranging from 1 to 550 hp, the ACH550 series features an 'intuitively obvious' multi-lingual, full graphic display panel that also provides an assistant to aid users in start-up. The control panel can be mounted on the cover of the drive, or remotely, and can upload, store, and download parameters.

The ACH550 comes equipped with an extensive library of preprogrammed HVAC application macros that, at the touch of a button, allow rapid configuration of inputs, outputs, and parameters for specific HVAC applications to maximize convenience and minimize start-up time.

The ACH550 can be used for the simplest to the most demanding HVAC applications. Two integral option slots can be configured with additional relay outputs as well as a host of different communication bus adapters.

Highlights:

  • Patented swinging choke design for superior harmonic reduction
  • Built-in HVAC protocols
  • UL, cUL, and CE approved

Our offering

  • ACH550-BDR

    ACH550 E-Clipse Bypass Drive
    1 to 400 hp (208 - 600V)

  • ACH550-UH

    ACH550 Base Drive
    1 to 550 hp (208 - 600V)

  • ACS320

    HVAC micro drive
    0.37 to 4 kW

  • ACH550-PDR

    ACH550 Drive with Input Disconnect
    1 to 550 hp (208 - 600V)

  • ACH550-VDR

    ACH550 Vertical E-Clipse Bypass Drive
    1 to 60 hp (208 - 600V)

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Downloads

    View related documents and downloads for:

    Documentation and Resources

    seitp322 d2f8e7a7fc477f83c125796c005d8c69