Device Management FOUNDATION Fieldbus

... for the "Control-in-the-Field" approach

ABB offers a complete FF solution, containing tools and network devices. FF is an open, integrated architecture for distribution of control applications across the network and devices providing an open standard for process automation applications.Two fieldbus networks are supported:
  • H1 link with 31.25 kbit/s for connection of 2-wire field devices such as transmitters, actuators and I/O incl. intrinsically safe applications
  • HSE, the High Speed Ethernet bus with 100 Mbit/s, H1 subsystems via linking devices
Freelance 800F supports the entire FF architecture including High Speed Ethernet (HSE):
  • AC 800F controller at FF HSE, optionally redundant
  • Infrastructure and network devices for higher availability
A full range of field devices is certified for Freelance 800F and enables seamless implementation. On a continuous basis these device libraries are extended with devices from ABB and third party manufacturers. The Device Integration Center is a service to manage and enhance these libraries.

Plug and Produce
A full range of field devices is certified for Freelance 800F and enables seamless implementation. On a continuous basis these device libraries are extended with devices from ABB and third party manufacturers. The Device Integration Center is a service to manage and enhance these libraries.

Services

  • Device Integration Center (DIC)

    Device vendors may use the Device Integration Center (DIC) a service to integrate their devices into the Freelance 800F Device Libraries. The DIC is continously integrating new devices into the libraries, ensuring interoperability and facilitating easy implementation of field devices’ functionality within the system.

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

ABB contact for

United States of America
 
seitp334 a87af2a3c4142d0ac1256e9b002496cb