Groundmount IEC transformers

Distribution transformers in this size range are used to step down three-phase medium voltage to low voltage for power distribution, mainly in metropolitan areas (public buildings, offices, distribution substations) and for industrial applications. Dry type transformers are ideal for these applications because they can be located close to the power utilization point which allows optimal system design minimizing low voltage high current circuits with the corresponding savings in losses and low voltage connections. Dry type transformers are environmentally safe, provide excellent mechanical and short circuit strength, have no liquids to leak, offer no danger of fire or explosion and are suitable for indoor and outdoor applications.

ABB manufactures dry type transformers with different technologies (vacuum cast coil, RESIBLOC® and open wound) according to the highest quality standards and in ISO 9001 and ISO 14001 certified factories.

Our offering

  • Resibloc

    30 kVA - 40 MVA, through 45 kV

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

ABB contact for

United States of America
 
db0003db004283 10c51ab1b4f7d2e6c12573f4004d2028