Oil to air bushings for transformers

Bushings by design types

Oil impregnated paper (OIP)

AB (IEEE/CSA)

Voltage (Ur): 34.5 - 170 kV
Current (Ir): 400 - 3,000 A

O+C (IEEE/CSA)

Voltage (Ur): 15 - 800 kV
Current (Ir): 400 - 5,000 A

T (IEEE)

Voltage (Ur): 15 - 34.5 kV
Current (Ir): 400 - 21,500 A

GOB (IEC)

Voltage (Ur): 52 - 300 kV
Current (Ir): 800 - 1,250 A

GOE (IEC)

Voltage (Ur): 52 - 1,100 kV
Current (Ir): 2,500 - 5,000 A

GOH (IEC)

Voltage (Ur): to 36 kV
Current (Ir): 10,000 - 25,000 A

GOM (IEC)

Voltage (Ur): to 245 kV
Current (Ir): 1,600 A

Resin impregnated paper (RIP)

GSA-OA (IEC)

Voltage (Ur): 52 - 170 kV
Current (Ir): 1,600 - 2,000 A

GSB (IEC)

Voltage (Ur): 245 - 5,500 kV
Current (Ir): 1,600 A

RTKF/CORIP (IEC and IEEE)

Voltage (Ur): 24 - 525 kV
Current (Ir): 400 - 2,000 A

RTKF/PORIP (IEC)

Voltage (Ur): 24 - 170 kV
Current (Ir): 800 - 2,500 A

RTXF (IEC and IEEE)

Voltage (Ur): 36 kV
Current (Ir): to 40,000 A

Solid bulk

A (IEEE)

Voltage (Ur): 1.2 - 34.5 kV
Current (Ir): 600 - 23,000 A

LCRJ (IEEE)

Voltage (Ur): 1.2 - 25 kV
Current (Ir): 2,900 - 23,000 A

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Downloads

    View related documents and downloads for:

    Applications

    db0003db004283 c12573e700330462c1256ee600420bda