Wall bushings and bushings for apparatus and locomotives

Bushings by design types

Oil impregnated paper (OIP)

Type GOBL

Voltage (Ur): 52 - 170 kV
Current (Ir): to 1,250 A

Type GOEL

Voltage (Ur): to 245 kV
Current (Ir): to 2,500 A

Resin impregnated paper (RIP)

Type GSA-AA

Voltage (Ur): 72.5 - 123 kV
Current (Ir): 2,000 - 4,000 A

Type RMI/RMF/RMFF

Current (Ir): 1,000 to 2,500 A

SF6

Type GGFL

Voltage (Ur): 400 - 500 kV
Current (Ir): 2,000 - 3,150 A

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Downloads

    View related documents and downloads for:

    Application

    db0003db004283 c12573e700330462c1256f5c0043e0e1