Oil to SF6 bushings for transformers

ABB offers several types of oil-to-SF6 bushings for power transformers. Please select below for additional information.


Oil to SF6 transformer bushings

Type GOEK

Type GOEK

Voltage (Ur): 800 kV
Current (Ir): 5000 A
Construction: Oil impregnated paper (OIP)

Type GSBK

Type GSBK

Voltage (Ur): 550 kV
Current (Ir): 2500 A
Construction: Resin impregnated paper (RIP)

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Downloads

    View related documents and downloads for:
    db0003db004283 c12573e700330462c1256ee600420c07