The ABB FT test kit comes with a convenient carrying case to hold your hand held meter, test plugs patch cords, clips, and test probes in neat order. Patch cords are highly durable and flexible.
The type FT-19R (standard length) Flexitest Switch Assembly for rack and switchboard mounting permit convenient isolation of switchboard relays, meters, and instruments, allowing quick and easy multi-circuit testing by any conventional test method.
The type FT-19RX (eXtended length) Flexitest Switch Assembly for rack and switchboard mounting permit convenient isolation of switchboard relays, meters, and instruments, allowing quick and easy multi-circuit testing by any conventional test method.
The ABB Type FT-1X extended rear connected Flexitest Switch (along with the FT-1 rear connected and FT-1F front connected) and associated test plugs provide a safe, simple, fast and reliable method to isolate and service installed equipment.
The Type FT-1 Flexitest Switches are designed and manufactured to allow quick and easy multi-circuit testing of switchboard relays, meters and instruments by any conventional system.
The Type FT-19RS is used to put the FT Switch into a panel, allowing for meter and lockout switches on the panel.
FT-1F front connected Flexitest Switches and associated Test Plugs provide a safe, simple, fast, and reliable method to isolate and service installed equipment.