Live Tank Circuit Breakers

ABB has over a century of experience in developing, testing and manufacturing high voltage circuit breakers. Through the years, our circuit breakers have aquired a reputation for high reliability and long life in all climates and in all parts of the world. ABB has a long experience using spring-drive operating mechanisms to ensure the highest reliability. The circuit breakers are used in special applications i.e. capacitor bank, shunt reactor, transformer, bypass and HVDC switching.

Our offering

  • EDF SK

    Maximum rated breaking current 31.5 kA, up to 84 kV

  • LTB D

    Maximum rated breaking current 40 kA, up to 170 kV

  • HPL B

    Maximum rated breaking current 80 kA, up to 800 kV

  • LTB E

    Maximum rated breaking current 50 kA, up to 800 kV

Components & Accessories

Operating Mechanisms

Operating Mechanisms

Experience pays attention to details

Switchsync<sup>TM</sup> Controller

SwitchsyncTM Controller

Reduce transients and improve power quality.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Downloads

    View related documents and downloads for:
    db0003db002618 c12573e7003302ad412567e40053582b