ANSI current transformers are available in voltage classes ranging from 0.6 kV to 69 kV and are offered in a variety of insulation materials including thermoplastic rubber, plastic case, polyurethane, and hydrophobic cycloaliphatic epoxy (HCEP).
ANSI voltage transformers are available in voltage classes ranging from 0.6 kV to 69 kV and are offered in a variety of insulation materials including thermoplastic rubber, polyurethane, and hydrophobic cycloaliphatic epoxy (HCEP).
Insulation level from up to 40.5 kV. All these transformers can be installed in any position within a cubicle-type or cellular-type MV switchboard. Transformers can be equipped with fuse, introduced in the primary winding, or without fuse.
Specialty combination CTs and PTs for metering and control power are available in voltage classes ranging from 0.6 kV to 34.5 kV. The transformers can be used in various metering packages for switchgear and utility applications.
Insulation level up to 40.5 kV. The basic construction part of the transformer is the epoxi body, the primary winding, secondary winding and the magnetic circuit. The transformers may be installed in any position inside the switchboard.
New solution for measuring currents and voltages needed for protection and monitoring in medium voltage power systems. ABB allows to improve the availibility, compactness, performance and safety of medium voltage switchgear.
The primary winding in a current transformer is incorporated in the line and carries the current flowing in the network. The magnitude of the secondary current is dependent of the ratio of the transformer.
ABB outdoor voltage transformers are single-phase design and intended for connection between phase and ground in networks with insulated or direct grounded neutral points.
Above a service voltage of 110 kV, instrument transformers are frequently manufactured as combined current and voltage transformers.
Coupling capacitors types CCA (standard capacitance) and CCB (extra high capacitance) are intended for power line carrier applications.