Click on this image! A video will explain the features of the ZX family within 5 minutes using the ZX1.2 as example

Gas Insulated Primary Switchgear

Flexible combination, reliability, availability and economy are the attributes that make it easy for our clients in industry and utilities to decide in favor of products from the ZX series.

Together with complete conventional solutions, the use of digital protection and control technology, sensor systems and plug-in connections makes ZX systems unrestrictedly fit for the future, and the primary function of reliable power distribution is fulfilled with no ifs and buts.

Our offering

  • ZX0

    IEC standard
    single busbar, metal enclosed
    up to 24 kV, 25 kA, 1250 A

  • ZX1.2

    IEC standard
    single busbar, metal clad GIS
    up to 40 kV, 31.5 kA, 2500 A

  • ZX2.2

    ANSI standard
    single or double busbar, metal clad GIS
    up to 38 kV, 40 kA, 2500 A

  • ZX0.2

    Metal enclosed single busbar, up to 36 kV 31.5 kA 2500 A

  • ZX2

    IEC standard
    single or double busbar, metal clad
    up to 40 kV, 40 kA, 2500 A (SBB: 4000 A)

Featured articles

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Sales: Allan Jacobs
    Service: Jimmy Mikles

    Downloads

    View related documents and downloads for:
    db0003db004279 c125739900636470c1256e44004666bd