Cable Systems (36 kV and above)

ABB is one of the world’s most experienced cable suppliers with the capability and expertise to offer the full scope of supply in high voltage cable solutions, from system studies and design to manufacture, installation and commissioning.

Our offering

  • Submarine Cables

    - AC cable systems up to 420 kV
    - HVDC Light cable systems up to 320 kV
    - HVDC Classic cable systems up to 500 kV

  • Underground Cables

    - AC cable systems up to 420 kV
    - HVDC Light cable systems up to 320 kV

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Downloads

    View related documents and downloads for:
    db0003db002618 05050d4a36db0b16c125782500411e81