A30-30-10 110V 50Hz / 110-120V 60Hz

 
 
 
 Loading Images..
General Information
Extended Product Type:
A30-30-10 110V 50Hz / 110-120V 60Hz
Product ID:
1SBL281001R8410
EAN:
3471522071842
Catalog Description:
A30-30-10 110V 50Hz / 110-120V 60Hz Contactor
Long Description:
A30 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. The contactors can also be used for many other applications such as isolation, capacitor switching, lighting. The A... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front and side-mounted add-on auxiliary contact blocks - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Control Products
  • »
  • Contactors
  • »
  • Block Contactors
 
Ordering
EAN:
3471522071842
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85369085
Dimensions
Product Net Width:
54 mm
Product Net Depth:
108.3 mm
Product Net Height:
90 mm
Product Net Weight:
0.710 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
101 mm
Package Level 1 Length:
115 mm
Package Level 1 Height:
61 mm
Package Level 1 Gross Weight:
0.71 kg
Package Level 1 EAN:
3471522071842
Package Level 2 Units:
63 piece
Package Level 3 Units:
576 piece
Technical
Number of Main Contacts NO:
3
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
1
Number of Auxiliary Contacts NC:
0
Standards:
Devices complying with international standards IEC 947-1 / 947-4-1, and European standards EN 60 947-1 / 60 947-4-1. Electromagnetic compatibility (EMC) acc. to amendment A11 to IEC 947-1; EN 60 947-1 and amendment 2 to IEC 947-4-1
Rated Operational Voltage:
Main Circuit 690 V
Rated Frequency (f):
Supply Circuit 50 Hz
Supply Circuit 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-4-1, Open Contactors q = 40 °C 65 A
acc. to IEC 60947-5-1, q = 40 °C 16 A
Rated Operational Current AC-1 (Ie):
(690 V) 40 °C 55 A
(690 V) 55 °C 55 A
(690 V) 70 °C 39 A
Rated Operational Current AC-3 (Ie):
(220 / 230 / 240 V) 55 °C 33 A
(380 / 400 V) 55 °C 32 A
(415 V) 55 °C 32 A
(440 V) 55 °C 32 A
(500 V) 55 °C 28 A
(690 V) 55 °C 21 A
Rated Operational Power AC-3 (Pe):
(220 / 230 / 240 V) 9 kW
(380 / 400 V) 15 kW
(415 V) 15 kW
(440 V) 18.5 kW
(500 V) 18.5 kW
(690 V) 18.5 kW
Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1:
8 x Ie AC-3
Rated Making Capacity AC-3 acc. to IEC 60947-4-1:
10 x Ie AC-3
Rated Operational Current AC-15 (Ie):
(220 / 240 V) 4 A
(24 / 127 V) 6 A
(380 / 440 V) 3 A
(500 V) 2 A
(690 V) 2 A
Short-Circuit Protective Devices:
Auxiliary Circuit - gG Type Fuses 10 A
gG Type Fuses 63 A
Rated Short-time Withstand Current (Icw):
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 400 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 65 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 150 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 600 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 225 A
for 0.1 s 140 A
for 1 s 100 A
Maximum Breaking Capacity:
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 820 A
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 340 A
Maximum Electrical Switching Frequency:
AC-1 600 cycles per hour
AC-2 / AC-4 300 cycles per hour
AC-3 1200 cycles per hour
Rated Operational Current DC-13 (Ie):
(125 V) 1.1 / 138 A
(24 V) 6 / 144 A
(250 V) 0.55 / 138 A
(48 V) 2.8 / 134 A
(72 V) 2 / 144 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V
acc. to UL/CSA 600 V
Rated Impulse Withstand Voltage (Uimp):
8 kV
Maximum Mechanical Switching Frequency:
3600 cycles per hour
Coil Operating Limits:
(acc. to IEC 60947-4-1) 0.85 ... 1.1 x Uc (at θ ≤ 55 °C) °C
Rated Control Circuit Voltage (Uc):
50 Hz 110 V
60 Hz 110 … 120 V
Coil Consumption:
Average Holding Value 50 / 60 Hz 12 V·A
Average Holding Value 50 / 60 Hz 3 W
Average Pull-in Value 50 Hz 125 V·A
Average Pull-in Value 60 Hz 120 V·A
Operate Time:
Between Coil Energization and NO Contact Closing 8 ... 21 ms
Between Coil De-energization and NO Contact Opening 4 ... 11 ms
Connecting Capacity-Main Circuit:
Flexible with Cable End 2.5 ... 10 mm²
Rigid Cable 2.5 ... 16 mm²
Connecting Capacity-Auxiliary Circuit:
Flexible with Cable End 0.75 ... 2.5 mm²
Rigid Cable 1 ... 4 mm²
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
Connecting terminals (delivered in open position) Main poles:
M 5 (+,-) pozidriv 2 screw with 2x (5.6x6.5 mm) connector
Terminal Type:
Screw Terminals
Environmental
Ambient Air Temperature:
Close to Contactor Fitted with Thermal O/L Relay -25 ... +55 °C
Close to Contactor for Storage -60 ... +80 °C
Close to Contactor without Thermal O/L Relay (0.85 - 1.1 Uc) -40 ... +55 °C
Close to Contactor without Thermal O/L Relay (Uc) -40 ... +70 °C
Climatic Withstand:
acc. to IEC 60068-2-30 and 60068-2-11 - UTE C 63-100 specification II
Maximum Operating Altitude Permissible:
3000 m
Resistance to Shock acc. to IEC 60068-2-27:
Shock Direction: A 20 g
Closed, Shock Direction: B1 10 g
Open, Shock Direction: B1 5 g
Shock Direction: B2 15 g
Shock Direction: C1 20 g
Shock Direction: C2 20 g
RoHS Status:
Following EU Directive 2002/95/EC August 18, 2005 and amendment
Certificates and Declarations (Document Number)
BV Certificate:
BV_2634H07559D0
CB Certificate:
CB_FR_602227A
CCC Certificate:
CCC_2002010304016447
CSA Certificate:
CSA_1033838_LR056745
cUL Certificate:
UL_071301E39231
Declaration of Conformity - CE:
1SBD250803C3000
DNV Certificate:
DNV_E12025
EAC Certificate:
EAC_RU C-FR ME77 B01010
GL Certificate:
GL_9949897HH
GOST Certificate:
GOST_POCCFRME77B07175
LOVAG Certificate:
LOVAG_FR97008
LR Certificate:
LRS_9830011E4
RINA Certificate:
RINA_ELE128713XG001
RMRS Certificate:
RMRS_0507015250
RoHS Information:
1SBD350054R1000
UL Certificate:
UL_071301E39231
Classifications
E-nummer:
3227763
ETIM 5.0:
EC000066 - Magnet contactor, AC-switching
UNSPSC:
39121529
 Loading Images.. Close
3.10.0.53203
    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 39dba3a436aa4514c1256d8e0040e915