OHBS3AH1

 
 
 
 Loading Images..
General Information
Extended Product Type:
OHBS3AH1
Product ID:
1SCA105235R1001
EAN:
6417019411699
Catalog Description:
OHBS3AH1 Handle
Long Description:
Selector type handle. Indication I-O and ON-OFF, for shaft diameter 6 mm, door drilling 22.5 mm. IP 54 handles, padlockable with one padlock with bail diameter 5...6.3 mm, door interlock in ONposition, NEMA 1, black, OT16...125F
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Switches
  • »
  • Switch Disconnectors Accessories
 
Ordering
EAN:
6417019411699
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85381000
Dimensions
Product Net Width:
48 mm
Product Net Height:
48 mm
Product Net Depth:
41 mm
Product Net Weight:
0.1 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
48 mm
Package Level 1 Height:
41 mm
Package Level 1 Length:
48 mm
Package Level 1 Gross Weight:
0.1 kg
Package Level 1 EAN:
6417019411699
Environmental
RoHS Status:
Planned to follow EU Directive 2002/95/EC August 18, 2005 and amendment after 2006-07-01
Additional Information
IIT Publishing Status:
Level 0 - Information enabled
Order Multiple:
10 piece
Product Main Type:
OHBS3AH1
Product Name:
Handle
Suitable For:
OT16 … 125F
Certificates and Declarations (Document Number)
RoHS Information:
1SCC390005D0202
Classifications
ETIM 5.0:
EC000229 - Handle for power circuit breaker
Object Classification Code:
N/A
 Loading Images.. Close
3.10.0.53203
    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 52c213e7b30a5f20c125711f002cb5ce