D2.5/5.4L

 
 
 
 Loading Images..
General Information
Extended Product Type:
D2.5/5.4L
Product ID:
1SNA290011R2500
EAN:
3472592900117
Catalog Description:
D2.5/5.4L Spring Terminal Blocks - Feed-through with 4 connections - Grey
Long Description:
D2.5/5.4L Spring Terminal Blocks - Feed-through - Grey,2.5mm² RatedCrossSection, 5mm Spacing TH 35-7.5, TH 35-15 Rail
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Connection Devices
  • »
  • Terminal Blocks
  • »
  • Spring Terminal Blocks
 
Ordering
EAN:
3472592900117
Minimum Order Quantity:
50 piece
Customs Tariff Number:
85369010
Dimensions
Product Net Width:
5.0 mm
Product Net Height:
36.7 mm
Product Net Length:
36.7 mm
Product Net Depth:
36.7 mm
Product Net Weight:
8.00 g
Container Information
Package Level 1 Units:
50 piece
Package Level 1 Width:
165 mm
Package Level 1 Height:
43 mm
Package Level 1 Length:
130 mm
Package Level 1 Gross Weight:
0.40000 kg
Package Level 1 EAN:
3472592900117
Package Level 2 Units:
1250 piece
Package Level 2 Width:
300 mm
Package Level 2 Height:
300 mm
Package Level 2 Length:
500 mm
Package Level 2 Gross Weight:
10.500 kg
Package Level 3 Units:
30000 piece
Product Packing Type:
Box
Environmental
Ambient Air Temperature:
Storage -55 ... +110 °C
Operation -55 ... +110 °C
RoHS Status:
Following EU Directive 2002/95/EC August 18, 2005 and amendment
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Main Circuit 600 V
Connecting Capacity-Main Circuit UL/CSA:
Spring Clamp / Flexible 1x 26 ... 12 AWG
Spring Clamp / Rigid 1x 26 ... 12 AWG
Flammability According to UL94:
V0
Additional Information
Ambient Temperature:
-5 ... +40 °C
Color:
Grey
Connecting Capacity-Main Circuit:
Spring Clamp / Flexible 1x 0.12 ... 2.5 mm²
Spring Clamp / With Insulated Ferrrule 1x 0.5 ... 1.5 mm²
Spring Clamp / Rigid 1x 0.12 ... 4 mm²
Connection Type:
Spring
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
Dielectric Test Voltage:
3000 V
Function:
Feed-through
Gauge Type:
A2
IIT Publishing Status:
Level 0 - Information enabled
Insulation Material:
Polyamide
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Number of Levels:
1
Pollution Degree:
3
Product Main Type:
D2.5/5.4L
Product Name:
Terminal block
Rated Cross-Section:
2.5 mm²
Rated Current (In):
Main Circuit 24 A
Rated Impulse Withstand Voltage (Uimp):
8000 V
Rated Short-time Withstand Current (Icw):
for 1.0s 300 A
Rated Voltage (Ur):
800 V
Recommended Screw Driver:
3.5 mm
Spacing:
5 mm
Sub-Function:
4 connections
Sub-Function 3:
4 connections
Wire Stripping Length:
9.5 mm
Certificates and Declarations (Document Number)
cUL Certificate:
1SND162000A0204
Declaration of Conformity - CE:
1SND225016C1007
EAC Certificate:
1SND162001A1100
RoHS Information:
1SND230488F0201
Classifications
ETIM 4.0:
EC000897 - Feed-through terminal block
ETIM 5.0:
EC000897 - Feed-through terminal block
Object Classification Code:
X
 Loading Images.. Close
3.10.0.53203
    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 d23994b169386c30c1256ea6003d9543