S5H400 F/III ANT. UL/CSA TM R400 IM=4000

 
 
 
 Loading Images..
General Information
Extended Product Type:
S5H400 F/III ANT. UL/CSA TM R400 IM=4000
Product ID:
1SDA043894R1
EAN:
8015644438944
Catalog Description:
S5H 400 TMA R400 3P F F UL/CSA
Long Description:
CIRCUIT-BREAKER ISOMAX S5H 400 UL/CSA THREE-POLE FIXED WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE AC-DC R 400
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Circuit Breakers
  • »
  • Moulded Case Circuit Breakers
  • »
  • Isomax
 
Ordering
EAN:
8015644438944
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Container Information
Package Level 1 Units:
1 piece
Package Level 1 EAN:
8015644438944
Environmental
RoHS Status:
No declaration needed
Additional Information
IIT Publishing Status:
Level 0 - Information enabled
Number of Poles:
3
Product Main Type:
ISOMAX - S5
Product Name:
S5 - Automatic CB UL - Fixed
Rated Current (In):
400 A
Release Type:
TadjMadj
Standards:
UL
Sub-type:
S5
Suitable For:
S5
Suitable for Product Class:
Moulded Case Circuit Breakers
Terminal Connection Type:
Front
Version:
Fixed
Certificates and Declarations (Document Number)
Declaration of Conformity - CE:
1SDL000161R0012
RoHS Information:
1SDL000194R0001
UL Certificate:
ITSCE-UL-S5-MCCB
Classifications
ETIM 4.0:
EC000228 - Power circuit-breaker for trafo/generator/installation prot.
ETIM 5.0:
EC000228 - Power circuit-breaker for trafo/generator/installation prot.
Object Classification Code:
Q
 Loading Images.. Close
3.10.0.53203
    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 e226257f45e5ef24c1257b94004c591d